您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 66-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat10/t_belt_pulleys_with_pilot_bore_bat10_66_asmtab.prj},{NB=61066027},{DESCRIPTION=66 BAT 10 27},{CNSORDERNO=61066027},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.05},{DF=91},{DM=60},{F=56},{L=66},{D=12},{N=221},{KG=0.95},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
61066018
66 BAT 10 18
61066018
2F
Al
18
55.45
60
40
56
66
10
214
0.42
61066019
66 BAT 10 19
61066019
2F
Al
19
58.65
66
44
56
66
10
216
0.47
61066020
66 BAT 10 20
61066020
2F
Al
20
61.80
66
46
56
66
12
216
0.52
61066022
66 BAT 10 22
61066022
2F
Al
22
68.20
75
52
56
66
12
218
0.57
61066024
66 BAT 10 24
61066024
2F
Al
24
74.55
83
58
56
66
12
219
0.74
61066025
66 BAT 10 25
61066025
2F
Al
25
77.75
83
60
56
66
12
219
0.77
61066026
66 BAT 10 26
61066026
2F
Al
26
80.90
87
60
56
66
12
220
0.82
61066027
66 BAT 10 27
61066027
2F
Al
27
84.05
91
60
56
66
12
221
0.95
61066028
66 BAT 10 28
61066028
2F
Al
28
87.25
93
60
56
66
12
222
0.96
61066030
66 BAT 10 30
61066030
2F
Al
30
93.65
97
60
56
66
12
223
1.17
61066032
66 BAT 10 32
61066032
2F
Al
32
100.00
106
65
56
66
12
224
1.30
61066036
66 BAT 10 36
61066036
2F
Al
36
112.75
119
70
56
66
16
225
1.64
61066040
66 BAT 10 40
61066040
2F
Al
40
125.45
131
80
56
66
16
226
2.00
61066044
66 BAT 10 44
61066044
2
Al
44
138.20
0
88
56
66
16
0
2.36
61066048
66 BAT 10 48
61066048
2
Al
48
150.95
0
95
56
66
16
0
2.83
61066060
66 BAT 10 60
61066060
2
Al
60
189.15
0
110
56
66
16
0
4.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表