您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLM-3085 - Linear Carriages - Series 500
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Carriage & Guides
Linear Carriages - Series 500
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030200/p040122/tlm-3085_asmtab.prj},{NB=TLM-3191},{PN=TLM-3191},{AMERSID=1047028},{APACID=-},{EMEAID=-},{TYPE=Carbon Steel - Narrow},{SIZE=35},{A=48},{B=70},{B0=34},{B1=18.0},{N=50},{J=41.0},{G=12},{L=118.0},{L0=50},{S1=M8},{LOADRATINGDYNAMI=38.700},{LOADRATINGSTATIC=84.400},{CONF1=TLM-3191},{CONF2=Default},{CONF3=TLM-3191},{CONF4=TLM-3191},{CONF5=TLM-3191},{STATETLM3085CARR=S},{STATETLM3085NARR=R},{STATETLM3085CAP1=R},{STATETLM3085CAP2=R},{PPATH=../l4_d01030200_asm_dir/tlm-3085/tlm-3085_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
[Inch]
A
A Overall Height
[Inch]
B
B Carriage Width
[Inch]
B0
B1 Rail Width
[Inch]
B1
B2 Rail Width From Carriage Edge
[Inch]
N
N Hole Spacing Along Width
[Inch]
J
J Overall Height
[Inch]
G
G Counterbore Depth
[Inch]
L
L Carriage Length
[Inch]
L0
L1 Hole Spacing Along Length
[Inch]
S1
S2 Hole Size
ⁿ/ₐ
LOADRATINGDYNAMI
Load Rating Dynamic
ⁿ/ₐ
LOADRATINGSTATIC
Load Rating Static
ⁿ/ₐ
TLM-3085
TLM-3085
1047010
-
-
Carbon Steel - Standard
15
24
47
15
16.0
38
20.2
7
59.8
30
M5
9.000
19.600
TLM-3086
TLM-3086
1047011
-
-
Carbon Steel - Standard
20
30
63
20
21.5
53
25.5
8
75.5
40
M6
14.400
31.400
TLM-3087
TLM-3087
1047012
-
-
Carbon Steel - Standard
25
36
70
23
23.5
57
30.5
9
89.3
45
M8
21.100
46.100
TLM-3088
TLM-3088
1047013
-
-
Carbon Steel - Standard
30
42
90
28
31.0
72
35.9
12
103.0
52
M10
29.200
63.700
TLM-3190
TLM-3190
1047027
-
-
Carbon Steel - Standard
35
48
100
34
33.0
82
41.0
12
118.0
62
M10
38.700
84.400
TLM-3089
TLM-3089
1108425
-
-
Carbon Steel - Standard
45
60
120
45
37.5
100
50.8
15
145.0
80
M12
61.900
134.800
TLM-3091
TLM-3091
1047014
-
-
Carbon Steel - Narrow
15
24
34
15
9.5
26
20.2
5
59.8
26
M4
9.000
19.600
TLM-3092
TLM-3092
1047015
-
-
Carbon Steel - Narrow
20
30
44
20
12.0
32
25.5
7
75.5
36
M5
14.400
31.400
TLM-3093
TLM-3093
1047016
-
-
Carbon Steel - Narrow
25
36
48
23
12.5
45
30.5
9
89.3
45
M6
21.100
46.100
TLM-3094
TLM-3094
1047017
-
-
Carbon Steel - Narrow
30
42
60
28
16.0
40
35.9
11
103.0
40
M8
29.200
63.700
TLM-3191
TLM-3191
1047028
-
-
Carbon Steel - Narrow
35
48
70
34
18.0
50
41.0
12
118.0
50
M8
38.700
84.400
TLM-3096
TLM-3096
1047018
-
-
Thin Dense Chrome - Stand...
15
24
47
15
16.0
38
20.2
7
59.8
30
M5
9.000
19.600
TLM-3097
TLM-3097
1047019
-
-
Thin Dense Chrome - Stand...
20
30
63
20
21.5
53
25.5
8
75.5
40
M6
14.400
31.400
TLM-3098
TLM-3098
1047020
-
-
Thin Dense Chrome - Stand...
25
36
70
23
23.5
57
30.5
9
89.3
45
M8
21.100
46.100
TLM-3099
TLM-3099
1047021
-
-
Thin Dense Chrome - Stand...
30
42
90
28
31.0
72
35.9
12
103.0
52
M10
29.200
63.700
TLM-3192
TLM-3192
1047029
-
-
Thin Dense Chrome - Stand...
35
48
100
34
33.0
82
41.0
12
118.0
62
M10
38.700
84.400
TLM-3100
TLM-3100
1047022
-
-
Thin Dense Chrome - Stand...
45
60
120
45
37.5
100
50.8
15
145.0
80
M12
61.900
134.800
TLM-3102
TLM-3102
1047023
-
-
Thin Dense Chrome - Narro...
15
24
34
15
9.5
26
20.2
5
59.8
26
M4
9.000
19.600
TLM-3103
TLM-3103
1047024
-
-
Thin Dense Chrome - Narro...
20
30
44
20
12.0
32
25.5
7
75.5
36
M5
14.400
31.400
TLM-3104
TLM-3104
1047025
-
-
Thin Dense Chrome - Narro...
25
36
48
23
12.5
45
30.5
9
89.3
45
M6
21.100
46.100
TLM-3105
TLM-3105
1047026
-
-
Thin Dense Chrome - Narro...
30
42
60
28
16.0
40
35.9
11
103.0
40
M8
29.200
63.700
TLM-3193
TLM-3193
1047030
-
-
Thin Dense Chrome - Narro...
35
48
70
34
18.0
50
41.0
12
118.0
50
M8
38.700
84.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表