您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TN. - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TN.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tn/tn.prj},{NB=Plugs TN.3/8-FKM},{CODE=58276},{DESCRIPTION=TN.3/8-FKM},{DIM01=G 3/8},{DIM02=9},{DIM03=22},{DIM04=16},{DIM05=17.0},{DIM06=8÷10},{WEIGHT=5},{NDM=16.662},{VER=2},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
s
[mm]
DIM04
L
[mm]
DIM05
M
[mm]
DIM06
Tightening torque
[Nm]
WEIGHT
Weight
[g]
Plugs TN.10x1.5
58284
TN.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
Plugs TN.12x1.5
58285
TN.12x1.5
M12x1.5
9
19
16
15.0
6÷8
4
Plugs TN.14x1.5
58286
TN.14x1.5
M14x1.5
9
19
16
15.0
6÷8
5
Plugs TN.16x1.5
58287
TN.16x1.5
M16x1.5
9
22
16
17.0
8÷10
7
Plugs TN.18x1.5
58288
TN.18x1.5
M18x1.5
11
26
18
20.5
8÷10
8
Plugs TN.20x1.5
58289
TN.20x1.5
M20x1.5
11
26
18
20.5
8÷10
8
Plugs TN.22x1.5
58290
TN.22x1.5
M22x1.5
12
32
20
25.0
10÷12
12
Plugs TN.25x1.5
58291
TN.25x1.5
M25x1.5
12
32
20
25.0
10÷12
12
Plugs TN.26x1.5
58292
TN.26x1.5
M26x1.5
12
32
20
25.0
10÷12
14
Plugs TN.35x1.5
58293
TN.35x1.5
M35x1.5
13
38
22
31.0
15÷18
15
Plugs TN.40x1.5
58401
TN.40x1.5
M40x1.5
14
46
24
38.0
15÷18
20
Plugs TN.1/8
58294
TN.1/8
G 1/8
9
19
16
15.0
4÷6
4
Plugs TN.1/4
58295
TN.1/4
G 1/4
9
19
16
15.0
4÷6
4
Plugs TN.3/8
58296
TN.3/8
G 3/8
9
22
16
17.5
8÷10
5
Plugs TN.1/2
58297
TN.1/2
G 1/2
11
26
18
20.5
8÷10
8
Plugs TN.3/4
58298
TN.3/4
G 3/4
12
32
20
25.0
10÷12
14
Plugs TN.1
58299
TN.1
G 1
13
38
22
31.0
12÷15
18
Plugs TN.1 1/4
58411
TN.1 1/4
G 1 1/4
14
46
24
38.0
15÷18
20
Plugs TN.1 1/2
58413
TN.1 1/2
G 1 1/2
15
55
26
46.0
15÷18
24
Plugs TN.1/4-FKM
58275
TN.1/4-FKM
G 1/4
9
19
16
15.0
4÷6
4
Plugs TN.3/8-FKM
58276
TN.3/8-FKM
G 3/8
9
22
16
17.0
8÷10
5
Plugs TN.1/2-FKM
58277
TN.1/2-FKM
G 1/2
11
26
18
20.5
8÷10
8
Plugs TN.3/4-FKM
58278
TN.3/4-FKM
G 3/4
12
32
20
25.0
10÷12
14
Plugs TN.1-FKM
58279
TN.1-FKM
G 1
13
38
22
31.0
12÷15
18
Plugs TNF.10x1.5
58334
TNF.10x1.5
M10x1.5
9
19
16
15.0
4÷5
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表