您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
TRI-GO press fastener blind rivet aluminum - aluminum
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
TRI-GO press fastener blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/tri_go_presslaschenblindniete/tri_go_presslaschenblindniete_flachkopf_al_al.prj},{NB=7099402105_0_0_4_0},{DA=4.0},{ART=7099402105},{KTXT=TRI-GO Presslaschenblindniete (Leichtbau), Flachrundkopf},{MATD=Aluminium AlMG 5 (5056)},{MATH=Aluminium AlMG 3 / 3,5 (5154)},{F=0},{KB=0.0},{D1=4.0},{L=21.0},{FMAX=25.0},{D2=8.0},{K=≤ 1,7},{D=2.50},{P=≥ 27,0},{B=0.0},{S=500},{Z=800},{G=0.0000},{K1=1.7},{P1=27.0},{KBV=[5:9]},{BH=[4.2:4.4]},{EAN=4049337272205},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7099401360
4.0
7099401360
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.0
13.6
17.6
8.0
≤ 1,7
2.50
≥ 27,0
500
800
4049337110903
83082000
ISO 7337
-
3 - 5
yes
7099401808
4.0
7099401808
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.0
18.8
22.8
8.0
≤ 1,7
2.50
≥ 27,0
500
800
4049337110910
83082000
ISO 7337
-
3 - 5
yes
7099402105
4.0
7099402105
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.0
21.0
25.0
8.0
≤ 1,7
2.50
≥ 27,0
500
800
4049337272205
83082000
ISO 7337
-
3 - 5
yes
7099481530
4.8
7099481530
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.8
15.3
19.8
9.6
≤ 2,0
2.90
≥ 27,0
800
1100
4049337110927
83082000
ISO 7337
-
3 - 5
yes
7099482050
4.8
7099482050
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.8
20.5
25.0
9.6
≤ 2,0
2.90
≥ 27,0
800
1100
4049337110934
83082000
ISO 7337
-
3 - 5
yes
7099482450
4.8
7099482450
TRI-GO press fastener bli...
Aluminium AlMG 5 (5056)
Aluminium AlMG 3 / 3,5 (5...
4.8
24.5
29.0
9.6
≤ 2,0
2.90
≥ 27,0
800
1100
4049337110941
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表