您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TSP-60 - 270° Torsion Springs
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Torsion Springs
270° Torsion Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05090000/p042055/tsp-60.prj},{NB=TSP-180},{PN=TSP-180},{AMERSID=1108284},{APACID=-},{EMEAID=-},{WIREDIA=0.038},{OUTSIDEDIA=0.353},{DEGREE=270},{TORQUE=1.190},{MANDRELSIZE=0.218},{A=1.250},{MINAXIALSPACE=0.465},{NOOFREVOLUTIONS=11.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WIREDIA
Wire Diameter
[Inch]
OUTSIDEDIA
Outside Diameter
[Inch]
DEGREE
Degree of Deflection
ⁿ/ₐ
TORQUE
Torque In-Lbs
ⁿ/ₐ
MANDRELSIZE
Mandrel Size
[Inch]
A
A Length
[Inch]
MINAXIALSPACE
Minimum Axial Space
[Inch]
TSP-60
TSP-60
1108282
-
-
0.017
0.259
270
0.117
0.156
0.750
0.123
TSP-180
TSP-180
1108284
-
-
0.038
0.353
270
1.190
0.218
1.250
0.465
TSP-210
TSP-210
1108285
-
-
0.045
0.556
270
2.000
0.359
2.000
0.415
TSP-300
TSP-300
1108286
-
-
0.070
0.826
270
7.000
0.531
2.000
0.717
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Torsion Spring - Torsion Spring
Febrotec
30.03.2022
Torsion Springs
Accurate Inc.
31.01.2022
Torsion spring - Gutekunst Federn
Gutekunst Federn
14.03.2024
SPR3 - Torsion Springs - Left Hand Wound - Stainless Steel
WMBerg
06.06.2023
LN03 - Torsion spring
HEFA
29.04.2024
Torsion Springs - Standard - MT
M&R Spring
18.03.2019
Double torsion spring stainless W.no. 1.4310 - Gutekunst Federn
Gutekunst Federn
28.10.2021
TSP-620 - 180° Torsion Springs
Reid Supply
22.02.2022
TSP-60 - 270° Torsion Springs
Reid Supply
22.02.2022
Torsion Springs - Custom - MC
M&R Spring
18.03.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表