您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
TTP-23T
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Top Chains
Sprockets & Idler Wheels For Plastic Top Chain
Straight running
Sprockets for TTP chain
Powered by
CAD模型選擇
{tyc/top_chains/sprockets_idler_wheels_for_plastic_top_chain/straight_running/sprockets_for_ttp_chain/sprockets_for_ttp_chain_23.prj},{NB=TTP-23T30},{CNSORDERNO=TTP-23T30},{AT=23},{ET=11 1/2},{DP=141.2},{DO=142.0},{BS=Round},{D=30},{W=8},{H=33.3},{DH=90},{AM=0.5},{M=Reinforced polyamide (black)},{M2=Stainless steel},{BT=5.7 (0.58)},{X1=149.1},{VER=2},{PPATH=../parts/sprockets_for_ttp_chain_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Actual Teeth
ⁿ/ₐ
ET
Effective teeth
ⁿ/ₐ
DP
Pitch Diameter
[mm]
DO
Outside Diameter
[mm]
BS
Bore Shape
ⁿ/ₐ
D
Bore Diameter
[mm]
W
Keyway W
[mm]
H
Keyway H
[mm]
DH
Hub Diameter
[mm]
AM
Approx. Mass
[kg]
M
Material (Body)
ⁿ/ₐ
M2
Material (Bolt/Nut)
ⁿ/ₐ
BT
Bolt tightening torque
[N/m (kgf/m)]
TTP-23T25
TTP-23T25
23
11 1/2
141.2
142.0
Round
25
8
28.3
90
0.5
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
TTP-23T30
TTP-23T30
23
11 1/2
141.2
142.0
Round
30
8
33.3
90
0.5
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
TTP-23T35
TTP-23T35
23
11 1/2
141.2
142.0
Round
35
10
38.3
90
0.5
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
TTP-23T40
TTP-23T40
23
11 1/2
141.2
142.0
Round
40
12
43.3
90
0.5
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
TTP-23T45
TTP-23T45
23
11 1/2
141.2
142.0
Round
45
14
48.8
90
0.5
Reinforced polyamide (bla...
Stainless steel
5.7 (0.58)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表