您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Glyd Ring® - Rod seal, double acting sealing element from Zurcon® and Turcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Glyd Ring®
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_glyd_ring/tgr_rod_tab.prj},{NB=RG4501300-M12N (01)},{IDNR=},{DNX=130.000},{D1X=140.700},{L1=4.2},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{SNO=5},{PPATH=tgr_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance S max.
[mm]
AUS
Type
ⁿ/ₐ
RG4300030-M12N
RG4300030
3.0
7.9
2.2
0.400
0-50
0.250
Standard Application
RG4300040-M12N
RG4300040
4.0
8.9
2.2
0.400
0-50
0.250
Standard Application
RG4300050-M12N
RG4300050
5.0
9.9
2.2
0.400
0-50
0.250
Standard Application
RG4300060-M12N
RG4300060
6.0
10.9
2.2
0.400
0-50
0.250
Standard Application
RG4300070-M12N
RG4300070
7.0
11.9
2.2
0.400
0-50
0.250
Standard Application
RG4500080-M12N
RG4500080
8.0
12.9
2.2
0.400
0-50
0.250
Light Application
RG4300080-M12N
RG4300080
8.0
15.3
3.2
0.600
0-50
0.250
Standard Application
RG4500100-M12N
RG4500100
10.0
14.9
2.2
0.400
0-50
0.250
Light Application
RG4300100-M12N
RG4300100
10.0
17.3
3.2
0.600
0-50
0.250
Standard Application
RG4500120-M12N
RG4500120
12.0
16.9
2.2
0.400
0-50
0.250
Light Application
RG4300120-M12N
RG4300120
12.0
19.3
3.2
0.600
0-50
0.250
Standard Application
RG4500140-M12N
RG4500140
14.0
18.9
2.2
0.400
0-50
0.250
Light Application
RG4300140-M12N
RG4300140
14.0
21.3
3.2
0.600
0-50
0.250
Standard Application
RG4500150-M12N
RG4500150
15.0
19.9
2.2
0.400
0-50
0.250
Light Application
RG4300150-M12N
RG4300150
15.0
22.3
3.2
0.600
0-50
0.250
Standard Application
RG4500160-M12N
RG4500160
16.0
20.9
2.2
0.400
0-50
0.250
Light Application
RG4300160-M12N
RG4300160
16.0
23.3
3.2
0.600
0-50
0.250
Standard Application
RG4500180-M12N
RG4500180
18.0
22.9
2.2
0.400
0-50
0.250
Light Application
RG4300180-M12N
RG4300180
18.0
25.3
3.2
0.600
0-50
0.250
Standard Application
RG4300190-M12N
RG4300190
19.0
29.7
4.2
1.000
0-50
0.250
Standard Application
RG4500200-M12N
RG4500200
20.0
27.3
3.2
0.600
0-50
0.250
Light Application
RG4300200-M12N
RG4300200
20.0
30.7
4.2
1.000
0-50
0.250
Standard Application
RG4500220-M12N
RG4500220
22.0
29.3
3.2
0.600
0-50
0.250
Light Application
RG4300220-M12N
RG4300220
22.0
32.7
4.2
1.000
0-50
0.250
Standard Application
RG4500240-M12N
RG4500240
24.0
31.3
3.2
0.600
0-50
0.250
Light Application
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® a...
Trelleborg
21.07.2023
Turcon® Glyd Ring® T - Rod seal, double acting sealing element from Zurcon®...
Trelleborg
21.07.2023
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
Zurcon® U-Cup RU9 - Rod seal, single acting sealing element from Turcon® an...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring...
Trelleborg
21.07.2023
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
WZ 1080 Ball bearings - DME - Mat.: Steel - DIN 625
D-M-E
27.05.2024
Turcon® Glyd Ring® T - Piston, double actions sealing elements from Turcon®...
Trelleborg
21.07.2023
Scraper WSA - Single acting Scraper with Metal Case for open Groove Assembl...
Trelleborg
01.02.2018
Turcon® AQ-Seal® Bean Seal - Rod seal, double acting sealing element from T...
Trelleborg
21.07.2023
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Piston According to ISO...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表