您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Typ 1.2-753 - 3-part union with female thread
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Union
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/verschraubungen/753.prj},{NB=1.2-7535-DN16},{CNSMAT=Edelstahl},{DN=16},{D=Rp1/2},{A=53},{S=32},{CNSMASSEXACT=0.16},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal size
ⁿ/ₐ
D
Thread
ⁿ/ₐ
A
Length
[mm]
S
Width across flats
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7535-DN6
1.2-7535
550
6
Rp1/8
43
17
0.05
1.2-7535-DN8
1.2-7535
550
8
Rp1/4
44
19
0.06
1.2-7535-DN10
1.2-7535
550
10
Rp3/8
47
22
0.08
1.2-7535-DN12
1.2-7535
550
12
Rp1/2
52
27
0.13
1.2-7535-DN16
1.2-7535
550
16
Rp1/2
53
32
0.16
1.2-7535-DN20
1.2-7535
550
20
Rp3/4
60
36
0.21
1.2-7535-DN25
1.2-7535
550
25
Rp1
66
41
0.31
1.2-7535-DN32
1.2-7535
550
32
Rp1 1/4
71
50
0.48
1.2-7535-DN40
1.2-7535
550
40
Rp1 1/2
75
60
0.61
1.2-7535-DN50
1.2-7535
550
50
Rp2
83
70
0.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Typ 1.2-757 - 3-part union with male thread
Springmann
02.08.2013
Model 5325 - Female / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Typ 1.2-758 - 3-part union with welding socket piece
Springmann
02.08.2013
Typ 1.2-754 - 3-part union with male thread
Springmann
02.08.2013
Typ 1.2-721 - Hexagon nipple with male thread
Springmann
02.08.2013
Typ 1.2-771 - Welding socket piece
Springmann
02.08.2013
GEKA® plus stand pipe fitting male
GEKA by KARASTO
12.10.2021
Male and Female Unions - Female to Female - Aluminum Three-PieceCouplings -...
ABB Installation Products
09.03.2023
I.MM_GM - ISO Threaded unions Conical seat Stainless steel 316 MALE / MALE...
FG INOX
16.02.2017
Ball valves, long-threaded type, female/female thread
Riegler
15.01.2018
NPT straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male, IP 65 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
Reducer, parallel XA4Z
Metalwork
21.07.2022
Typ 1.2-722 - Hexagon nipple with male thread
Springmann
02.08.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表