您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type 1 Quick-Connect Hinge Cover Wireway, Cross - Wireway
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/type_1_qc_cross_asmtab.prj},{NB=66_HSX},{A=6.00},{AMM=152},{B=6.00},{BMM=152},{E=7.12},{EMM=181},{F=7.12},{FMM=181},{LOD=},{APN=66},{PPATH=parts/type_1_qc_cross_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
E
[Inch]
EMM
E
[mm]
F
[Inch]
FMM
F
[mm]
22 HSX
22 HSX
2.50
63
2.50
63
4.25
108
4.25
108
44 HSX
44 HSX
4.00
102
4.00
102
6.12
155
6.12
155
66 HSX
66 HSX
6.00
152
6.00
152
7.12
181
7.12
181
88 HSX
88 HSX
8.00
203
8.00
203
8.12
206
8.12
206
1010 HSX
1010 HSX
10.00
254
10.00
254
9.12
232
9.12
232
1212 HSX
1212 HSX
12.00
305
12.00
305
10.12
257
10.12
257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 1 Quick-Connect Hinge Cover Wireway, Tee - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Elbow, Outside-Top Opening
Eaton B-Line
17.10.2023
NEMA 4X Feed-Through Wireway, Tee - Tee
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 45° Elbow, Inside Opening - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Elbow, Top Opening
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 15° Elbow, Top Opening
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Elbow, Outside Opening
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 45° Elbow, Top Opening - Wireway
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Transposition Elbows
Eaton B-Line
17.10.2023
NEMA 12 Lay-In Wireway, 90° Elbow, Inside Opening
Eaton B-Line
17.10.2023
NEMA 12 Feed-Through Wireway, Reducers, Edge
Eaton B-Line
17.10.2023
Fig. 4B - Pipe Clamp for Sway Bracing (Cooper B-Line B386) - Pipe Clamp for...
Eaton B-Line
09.02.2023
Fig. 800 - Adjustable Sway Brace Attachment to Steel - Adjustable Sway Brac...
Eaton B-Line
09.02.2023
Fig. 907 - 4-Way Longitudinal Sway Brace Attachment - 4-Way Longitudinal Sw...
Eaton B-Line
09.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表