您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Type A - Axial shaft seal type A special size
Trelleborg
Industrial Sealing Systems
Rotary Seals
Axial shaft seal
Type A
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/axial-wellendichtung/bauform_a/sg_a_asmtab.prj},{NB= TAA100124-NCMM (0)},{IDNR=},{PARTNO= TAA100124},{D=130},{D2=160.0},{D3=151.0},{D4=157.0},{B=7.0},{NUT=0},{MC=NCMM},{OM1=Stahl 1.0338},{OM2=Federstahl 1.0605},{NBR=1200},{FKM=1800},{FA=12},{DR=3100},{PPATH=sg_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
D
Shaft diameter h9
[mm]
D2
Outside diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
B
Ring width
[mm]
OM1
Reinforcement ring
ⁿ/ₐ
OM2
Spider spring
ⁿ/ₐ
NBR
N max. speed
[min-¹]
FKM
N max. speed
[min-¹]
FA
Contact force of the sealing lip
[N]
DR
max. Pressure
[Pa]
TAA100209-NCMM
TAA100209
50
90.0
83.5
87.5
6.5
Steel 1.0338
Spring steel 1.0605
2200
3300
6
1500
TAA100112-NCMM
TAA100112
66
93.0
85.0
93.0
6.0
Steel 1.0338
Spring steel 1.0605
2000
3000
15
7000
TAA100115-NCMM
TAA100115
85
111.0
103.0
108.0
7.0
Steel 1.0338
Spring steel 1.0605
1700
2550
16
7000
TAA100215-NCMM
TAA100215
85
142.0
134.0
140.0
8.0
Steel 1.0338
Spring steel 1.0605
1300
1950
10
1000
TAA100220-NCMM
TAA100220
110
155.0
144.0
149.0
9.0
Steel 1.0338
Spring steel 1.0605
1200
1800
17
2800
TAA100122-NCMM
TAA100122
120
165.0
153.0
158.0
9.0
Steel 1.0338
Spring steel 1.0605
1200
1800
16
2000
TAA100124-NCMM
TAA100124
130
160.0
151.0
157.0
7.0
Steel 1.0338
Spring steel 1.0605
1200
1800
12
3100
TAA300124-NCMM
TAA300124
130
172.0
162.0
168.0
9.0
Steel 1.0338
Spring steel 1.0605
1100
1650
40
5300
TAA200124-NCMM
TAA200124
130
175.0
165.0
170.0
9.0
Steel 1.0338
Spring steel 1.0605
1100
1650
16
2000
TAA100128-NCMM
TAA100128
150
208.0
195.0
200.0
10.0
Steel 1.0338
Spring steel 1.0605
950
1400
63
4400
TAA100130-NCMM
TAA100130
160
252.0
236.0
243.0
10.0
Steel 1.0338
Spring steel 1.0605
750
1100
32
1000
TAA300130-NCMM
TAA300130
160
253.0
245.0
250.0
8.0
Steel 1.0338
Spring steel 1.0605
750
1100
36
1500
TAA100162-NCMM
TAA100162
162
184.0
177.0
181.0
6.0
Steel 1.0338
Spring steel 1.0605
1500
1500
52
8300
TAA100134-NCMM
TAA100134
180
214.0
209.0
213.0
6.0
Steel 1.0338
Spring steel 1.0605
900
1350
30
4000
TAA100148-NCMM
TAA100148
252
348.0
332.0
340.0
13.0
Steel 1.0338
Spring steel 1.0605
550
800
32
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表