您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Type EXL Pillow Block
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Type EXL Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/exl/pb_exl_asmtab.prj},{NB=077234},{PN1=077234},{PN11=077257},{PN2=077268},{PN22=077285},{DES1=207},{DES2=207},{SS=2-7/16},{SS1=2.43750},{HF=2},{EF=},{BORE=4.5600},{A=4.00},{B=10.38},{C2=2.88},{C4=3.50},{DMIN2=6.94},{DMIN4=7.75},{DMAX2=8.69},{DMAX4=8.25},{E1=1.88},{F2=5/8},{F4=5/8},{G2=1.63},{G4=1.25},{H=1.63},{J=6.08},{L=4.06},{M=2.75},{P=6.41},{EXP=0.56},{PPATH=parts/pb_exl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SS
Shaft Size
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
D Min
[Inch]
DMAX
D Max
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
EXP
Total expansion devided equally on both sides of bearing
[Inch]
077221
077221
P2B-EXL-103R
1-3/16
2.75
6.25
1.88
4.56
4.94
N/A
1/2
0.75
0.88
3.51
2.25
1.50
4.06
0.56
077222
077222
P2B-EXL-104R
1-1/4
2.75
6.25
1.88
4.56
4.94
N/A
1/2
0.75
0.88
3.51
2.25
1.50
4.06
0.56
077223
077223
P2B-EXL-106R
1-3/8
3.00
7.25
2.19
5.31
5.94
N/A
1/2
0.94
1.13
4.17
2.75
1.88
4.63
0.56
077224
077224
P2B-EXL-107R
1-7/16
3.00
7.25
2.19
5.31
5.94
N/A
1/2
0.94
1.13
4.17
2.75
1.88
4.63
0.56
077225
077225
P2B-EXL-108R
1-1/2
3.38
7.75
2.37
5.56
6.44
N/A
1/2
1.07
1.25
4.69
3.19
2.13
5.13
0.56
077226
077226
P2B-EXL-110R
1-5/8
3.38
7.75
2.37
5.56
6.44
N/A
1/2
1.07
1.25
4.69
3.19
2.13
5.13
0.56
077227
077227
P2B-EXL-111R
1-11/16
3.38
7.75
2.37
5.56
6.44
N/A
1/2
1.07
1.25
4.69
3.19
2.13
5.13
0.56
077228
077228
P2B-EXL-112R
1-3/4
3.50
8.88
2.54
6.31
7.19
N/A
5/8
1.19
1.31
4.99
3.44
2.25
5.56
0.56
077229
077229
P2B-EXL-114R
1-7/8
3.50
8.88
2.54
6.31
7.19
N/A
5/8
1.19
1.31
4.99
3.44
2.25
5.56
0.56
077230
077230
P2B-EXL-115R
1-15/16
3.50
8.88
2.54
6.31
7.19
N/A
5/8
1.19
1.31
4.99
3.44
2.25
5.56
0.56
077231
077231
P2B-EXL-200R
2
3.50
8.88
2.54
6.31
7.19
N/A
5/8
1.19
1.31
4.99
3.44
2.25
5.56
0.56
077232
077232
P2B-EXL-203R
2-3/16
3.75
9.62
2.65
6.69
7.94
N/A
5/8
1.38
1.50
5.42
3.75
2.50
6.00
0.56
077233
077233
P2B-EXL-204R
2-1/4
4.00
10.38
2.88
6.94
8.69
N/A
5/8
1.63
1.63
6.08
4.06
2.75
6.41
0.56
077234
077234
P2B-EXL-207R
2-7/16
4.00
10.38
2.88
6.94
8.69
N/A
5/8
1.63
1.63
6.08
4.06
2.75
6.41
0.56
077235
077235
P2B-EXL-208R
2-1/2
4.00
10.38
2.88
6.94
8.69
N/A
5/8
1.63
1.63
6.08
4.06
2.75
6.41
0.56
077236
077236
P2B-EXL-211R
2-11/16
4.50
11.75
3.32
8.06
10.00
N/A
3/4
1.85
1.88
6.77
4.72
3.13
7.50
0.56
077237
077237
P2B-EXL-212R
2-3/4
4.50
11.75
3.32
8.06
10.00
N/A
3/4
1.85
1.88
6.77
4.72
3.13
7.50
0.56
077238
077238
P2B-EXL-215R
2-15/16
4.50
11.75
3.32
8.06
10.00
N/A
3/4
1.85
1.88
6.77
4.72
3.13
7.50
0.56
077239
077239
P2B-EXL-300R
3
4.50
11.75
3.32
8.06
10.00
N/A
3/4
1.85
1.88
6.77
4.72
3.13
7.50
0.56
077240
077240
P2B-EXL-303R
3-3/16
5.00
13.75
4.00
10.12
11.75
N/A
7/8
1.82
2.25
7.97
5.50
3.75
9.31
0.56
077241
077241
P2B-EXL-304R
3-1/4
5.00
13.75
4.00
10.12
11.75
N/A
7/8
1.82
2.25
7.97
5.50
3.75
9.31
0.56
077242
077242
P2B-EXL-307R
3-7/16
5.00
13.75
4.00
10.12
11.75
N/A
7/8
1.82
2.25
7.97
5.50
3.75
9.31
0.56
077243
077243
P2B-EXL-308R
3-1/2
5.00
13.75
4.00
10.12
11.75
N/A
7/8
1.82
2.25
7.97
5.50
3.75
9.31
0.56
077278
077278
P4B-EXL-315R
3-15/16
6.25
15.25
4.74
11.00
13.00
2.25
3/4
1.88
2.44
8.81
6.00
4.25
10.08
0.56
077279
077279
P4B-EXL-400R
4
6.25
15.25
4.74
11.00
13.00
2.25
3/4
1.88
2.44
8.81
6.00
4.25
10.08
0.56
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表