您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Type I - Axial shaft seal type I
Trelleborg
Industrial Sealing Systems
Rotary Seals
Axial shaft seal
Type I
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/axial-wellendichtung/bauform_i/aw_i_asmtab.prj},{NB=TAI000120-NCMM (0)},{IDNR=},{PARTNO=TAI000120},{D=100},{D1=101.0},{D2=142.0},{D3=105.0},{D4=110.0},{B=8.5},{NUT=0},{MC=NCMM},{OM2=Stahl 1.0338},{OM1=Federstahl 1.0605},{NBR=3400},{FKM=5100},{FA=18.0},{DR=3400},{WR6200=6020},{WR6300=6319},{WR6400=6416},{WR4200=4218/19},{WR4300=-},{PPATH=aw_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
D
Shaft diameter h9
[mm]
D1
Inside diameter
[mm]
D2
Bore Diameter H9
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
B
Ring width
[mm]
OM2
Reinforcement ring
ⁿ/ₐ
OM1
Spider spring
ⁿ/ₐ
NBR
N max. speed
[min-¹]
FKM
N max. speed
[min-¹]
FA
Contact force of the sealing lip
[N]
DR
max. Pressure
[Pa]
WR6200
Correspondence to the roller bearing series 6200
ⁿ/ₐ
WR6300
Correspondence to the roller bearing series 6300
ⁿ/ₐ
WR6400
Correspondence to the roller bearing series 6400
ⁿ/ₐ
WR4200
Correspondence to the roller bearing series 4200
ⁿ/ₐ
WR4300
Correspondence to the roller bearing series 4300
ⁿ/ₐ
TAI000100-NCMM
TAI000100
10
11.0
24.0
12.0
13.0
4.0
Steel 1.0338
Spring steel 1.0605
25400
38000
1.8
9000
6000
6300
-
-
-
TAI000101-NCMM
TAI000101
12
13.0
26.0
14.0
16.0
4.0
Steel 1.0338
Spring steel 1.0605
23800
35700
2.0
9400
6001
-
-
4200
-
TAI000102-NCMM
TAI000102
15
16.0
30.0
17.0
20.0
4.5
Steel 1.0338
Spring steel 1.0605
19200
28800
2.5
9500
6002
-
-
-
4301
TAI000103-NCMM
TAI000103
17
18.0
33.0
19.0
22.0
4.5
Steel 1.0338
Spring steel 1.0605
17500
26200
3.0
8800
6003
6302
-
-
-
TAI000104-NCMM
TAI000104
20
22.0
39.0
23.0
26.0
4.5
Steel 1.0338
Spring steel 1.0605
14700
22000
3.5
6900
6004
6304
6403
-
-
TAI000105-NCMM
TAI000105
25
27.0
44.0
27.5
31.0
4.5
Steel 1.0338
Spring steel 1.0605
13000
19500
3.8
6150
6005
-
6404
-
-
TAI000106-NCMM
TAI000106
30
32.0
50.0
33.0
36.0
5.0
Steel 1.0338
Spring steel 1.0605
10600
15900
4.0
5800
6006
-
6405
-
-
TAI000107-NCMM
TAI000107
35
37.0
56.0
38.0
41.0
5.0
Steel 1.0338
Spring steel 1.0605
9300
13900
4.5
6100
6007
6306
6406
4206
-
TAI000108-NCMM
TAI000108
40
42.0
62.0
44.0
47.0
5.5
Steel 1.0338
Spring steel 1.0605
8100
12000
5.5
6550
6008
6307
6407
4207
-
TAI000109-NCMM
TAI000109
45
47.0
70.0
49.0
53.0
5.5
Steel 1.0338
Spring steel 1.0605
7200
10800
6.5
5200
6009
6308
6408
4208
-
TAI000110-NCMM
TAI000110
50
52.0
75.0
55.5
59.0
6.0
Steel 1.0338
Spring steel 1.0605
6600
9900
7.0
4750
6010
6309
6409
4209
-
TAI000111-NCMM
TAI000111
55
58.0
83.0
61.5
65.5
6.0
Steel 1.0338
Spring steel 1.0605
6000
9000
7.5
4450
6011
6310
-
4210
-
TAI000112-NCMM
TAI000112
60
61.0
89.0
65.0
69.0
6.5
Steel 1.0338
Spring steel 1.0605
5500
8200
8.0
3800
6012
6311
6410
4211
-
TAI000113-NCMM
TAI000113
65
67.0
94.0
70.0
74.0
7.0
Steel 1.0338
Spring steel 1.0605
5200
7800
9.0
4600
6013
6312
6411
4212
-
TAI000114-NCMM
TAI000114
70
73.0
104.0
74.0
78.0
7.5
Steel 1.0338
Spring steel 1.0605
4800
7200
11.0
3800
6014
6313
6412
4213
-
TAI000115-NCMM
TAI000115
75
78.0
109.0
80.0
84.0
7.5
Steel 1.0338
Spring steel 1.0605
4500
6700
12.0
4350
6015
6314
6413
4214
-
TAI000116-NCMM
TAI000116
80
84.0
119.0
85.0
89.0
8.0
Steel 1.0338
Spring steel 1.0605
4300
6400
13.0
2900
6016
6315
6414
4215
-
TAI000117-NCMM
TAI000117
85
87.0
124.0
90.0
94.0
8.0
Steel 1.0338
Spring steel 1.0605
4000
6000
14.5
3500
6017
6316
6414
4216
-
TAI000118-NCMM
TAI000118
90
93.0
132.0
96.0
101.0
8.5
Steel 1.0338
Spring steel 1.0605
3800
5700
16.0
3050
6018
6317
6415/16
4217
-
TAI000119-NCMM
TAI000119
95
98.0
137.0
100.0
104.5
8.5
Steel 1.0338
Spring steel 1.0605
3600
5400
17.0
3250
6019
6318
6415/16
-
-
TAI000120-NCMM
TAI000120
100
101.0
142.0
105.0
110.0
8.5
Steel 1.0338
Spring steel 1.0605
3400
5100
18.0
3400
6020
6319
6416
4218/19
-
TAI000200-NCMM
TAI000200
10
11.0
26.0
13.0
15.5
4.5
Steel 1.0338
Spring steel 1.0605
24600
36900
1.8
9700
6200
-
-
-
-
TAI000201-NCMM
TAI000201
12
13.0
28.0
15.0
17.5
4.5
Steel 1.0338
Spring steel 1.0605
22200
33300
2.0
10700
6201
6300/01
-
4201
4300
TAI000202-NCMM
TAI000202
15
16.0
31.0
18.0
21.0
4.5
Steel 1.0338
Spring steel 1.0605
18200
27300
3.0
12800
6202
6302
-
4202
-
TAI000203-NCMM
TAI000203
17
18.0
36.0
21.0
23.0
5.0
Steel 1.0338
Spring steel 1.0605
16600
24900
3.8
8100
6203
6303
-
4203
4302
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表