您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
UNIVERSAL-E-R Stainless Steel A2 Small Countersunk Head - Blind Rivet Nut UNIVERSAL-E-R
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/universal_e_r_a2_ksk.prj},{NB=Blind Rivet Nut UNIVERSAL-E-R 10891400000 (l_0.5)},{ARTNR=10891400000},{D=7.0},{DB1=7.100},{KB1=0.5},{KB2=3.0},{SL1=10.5},{SL2=8.000},{HK=0.40},{DK=8.0},{DM=0.0},{AD=0.0},{AZ=6800},{SBK=0.0},{ZBK=0.0},{KG=1.60},{KGS=1.470},{ZTN=73181631},{EAN=4016111942302},{CL=23110812},{MIN=24.000},{G1=4.000},{BEZ=HONSEL-Blindnietmutter UNIVERSAL-E-R Edelstahl kleiner Senkkopf gerändelt},{MAT1=Edelstahl A2},{MAT2=xxx},{SU=[1.4567]},{AU=offen},{KO=Kleiner Senkkopf},{DIN=xxx},{DB2=xxx},{G=M4},{M=500},{INFOPDF=PDF},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{FORM=l},{KB=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet Nut UNIVERSAL...
10891100000
HONSEL-Blindnietmutter UN...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
12.0
12.100
M10
0.5
3.0
17.5
14.000
0.50
13.0
0.0
37000
6.000
250
73181631
4016111942289
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10891400000
HONSEL-Blindnietmutter UN...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
7.0
7.100
M4
0.5
3.0
10.5
8.000
0.40
8.0
0.0
6800
1.470
500
73181631
4016111942302
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10891500000
HONSEL-Blindnietmutter UN...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
7.0
7.100
M5
0.5
3.0
11.5
8.500
0.40
8.0
0.0
10000
1.450
500
73181631
4016111942326
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10891600000
HONSEL-Blindnietmutter UN...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
8.0
8.100
M6
0.5
3.0
13.0
10.000
0.40
9.0
0.0
14000
1.970
500
73181631
4016111942340
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10891800000
HONSEL-Blindnietmutter UN...
Stainless Steel A2
[1.4567]
Open
Small Countersunk Head
10.0
10.100
M8
0.5
3.0
15.5
11.500
0.40
11.0
0.0
25000
3.290
500
73181631
4016111942364
23110812
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表