您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
UNIVERSAL-R-G Steel Small Countersunk Head closed - Blind Rivet Nut UNIVERSAL-R-G
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Knurled
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_knurled/universal_r_g_st_kskg.prj},{NB=Blind Rivet Nut UNIVERSAL-R-G 10872400000 (l_0.5)},{ARTNR=10872400000},{D=7.0},{DB1=7.100},{KB1=0.5},{KB2=2.5},{SL1=16.5},{SL2=13.000},{HK=0.40},{DK=8.0},{DM=0.0},{AD=0.0},{AZ=6000},{SBK=0.0},{ZBK=0.0},{KG=3.16},{KGS=1.560},{ZTN=73181900},{EAN=4016111940339},{CL=23110812},{MIN=24.000},{G1=4.000},{BEZ=HONSEL-Blindnietmutter UNIVERSAL-R-G Stahl kleiner Senkkopf gerändelt geschlossen},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=C4C [1.0303]},{AU=geschlossen},{KO=Kleiner Senkkopf},{DIN=xxx},{DB2=xxx},{G=M4},{M=500},{INFOPDF=PDF},{EOLDATE=},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{FORM=l},{KB=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet Nut UNIVERSAL...
10872400000
HONSEL-Blindnietmutter UN...
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
7.0
7.100
M4
0.5
2.5
16.5
13.000
0.40
8.0
0.0
6000
1.560
500
73181900
4016111940339
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10872500000
HONSEL-Blindnietmutter UN...
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
7.0
7.100
M5
0.5
2.5
18.5
14.500
0.40
8.0
0.0
7500
1.520
500
73181900
4016111940346
23110812
23110812
Blind Rivet Nut UNIVERSAL...
10872600000
HONSEL-Blindnietmutter UN...
Galvanized steel
C4C [1.0303]
closed
Small Countersunk Head
8.0
8.100
M6
0.5
3.0
20.5
16.000
0.40
9.0
0.0
10000
2.040
500
73181900
4016111940353
23110812
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表