您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
V Ø 1/2 - Light load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series V
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_13_inch.prj},{NB=V13-051(0-in)},{CODE=V13-051},{DHINCH=1/2},{DDINCH=9/32},{LO=51},{LOINCH=2},{LOIX=2.00},{R=6.5},{RG1I=6.50},{SXINCH=0.00},{S1INCH=0.50},{F1LBS=33},{S2INCH=0.60},{F2LBS=39},{S3INCH=0.70},{F3LBS=46},{SN=20.4},{SNINCH=0.80},{FN=233},{FNLBS=52},{SBINCH=1.13},{FBLBS=73},{MAT=Cr-Si},{BXHINCH=0.09 x 0.05},{DEINCH=0.48},{DE1=12.200},{B=2.400},{RG1=11.400},{H=1.400},{DDNUM=6.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V13-025
V13-025
1/2
9/32
1
10.2
0.00
1.00
0.25
25
0.30
30
0.34
35
0.39
40
0.52
0.09 x 0.05
V13-032
V13-032
1/2
9/32
1 1/4
9.4
0.00
1.25
0.31
29
0.38
35
0.44
41
0.50
47
0.71
0.09 x 0.05
V13-038
V13-038
1/2
9/32
1 1/2
7.8
0.00
1.50
0.37
29
0.45
35
0.52
41
0.60
47
0.83
0.09 x 0.05
V13-044
V13-044
1/2
9/32
1 3/4
6.9
0.00
1.75
0.43
30
0.52
36
0.61
42
0.69
48
0.94
0.09 x 0.05
V13-051
V13-051
1/2
9/32
2
6.5
0.00
2.00
0.50
33
0.60
39
0.70
46
0.80
52
1.13
0.09 x 0.05
V13-064
V13-064
1/2
9/32
2 1/2
5.3
0.00
2.50
0.63
34
0.76
40
0.88
47
1.01
54
1.41
0.09 x 0.05
V13-076
V13-076
1/2
9/32
3
4.1
0.00
3.00
0.75
30
0.90
36
1.05
43
1.20
49
1.68
0.09 x 0.05
V13-089
V13-089
1/2
9/32
3 1/2
3.1
0.00
3.50
0.88
27
1.05
32
1.23
38
1.40
43
1.98
0.09 x 0.05
V13-102
V13-102
1/2
9/32
4
2.3
0.00
4.00
1.00
24
1.20
28
1.41
33
1.61
38
2.30
0.09 x 0.05
V13-305
V13-305
1/2
9/32
12
0.8
0.00
12.00
3.00
24
3.60
29
4.20
34
4.80
38
6.77
0.09 x 0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表