您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V301-1xxx-zz - Screw plug metric hexagonal with O-ring from PA6 GF30 V-0
Jacob
Applications
e-mobility
Powered by
CAD模型選擇
{jacob/anwendung/e_mobility/v3011xxxzz.prj},{NB=V301-1025-04},{NDM=25},{L=11.5},{SW1=30},{EK=33.0},{H=17.5},{INSTDM=3.0},{STGEW=9.6},{PACK=100},{VER=4},{X1=29.000},{X2=0.200},{X3=26.920},{X4=5.600},{X5=0.430},{X6=6.600},{X7=12.900},{X8=17.230},{X9=18.000},{X10=6.500},{R=1.000},{EF007839=25},{EF003712=1.5},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-40},{ARTNRX=V301-1025-04},{ARTNR1=V301-1025},{A=M25x1.5},{MATK=PA6 GF30 V-0},{MATO=NBR},{MATF=RAL 9005 tiefschwarz},{IP66=IP66},{IP68=IP68 ( 10 bar / 6h )},{IP69=IP69},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=V301_1025_04},{DESCSHORT=Verschlussschraube}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
V301-1012-02
V301-1012-02
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1012-03
V301-1012-03
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1012-04
V301-1012-04
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1016-02
V301-1016-02
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1016-03
V301-1016-03
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1016-04
V301-1016-04
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1020-02
V301-1020-02
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1020-03
V301-1020-03
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1020-04
V301-1020-04
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1025-02
V301-1025-02
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1025-03
V301-1025-03
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1025-04
V301-1025-04
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1032-02
V301-1032-02
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1032-03
V301-1032-03
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1032-04
V301-1032-04
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1040-02
V301-1040-02
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1040-03
V301-1040-03
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1040-04
V301-1040-04
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1050-02
V301-1050-02
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1050-03
V301-1050-03
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1050-04
V301-1050-04
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1063-02
V301-1063-02
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1063-03
V301-1063-03
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1063-04
V301-1063-04
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50.2xx PAzzzz - Hexagonal locknut metric
Jacob
12.12.2022
50.2xx PA/FLzzzz - Hexagonal locknut metric PA6 V-0
Jacob
12.12.2022
10.xx15 PAVzzzz - Screw plug metric with sealing ring
Jacob
21.05.2024
V-NE-SD Metr. - Accessories
Hummel
05.02.2020
NPPA-M - Screw plug
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
V301-1xxx-z1 - Screw plug metric hexagonal
Jacob
21.05.2024
50.6xx PA/Rzzzz - PERFECT cable gland metric reduced
Jacob
21.05.2024
JDAExxPA06zzzz - Venting elements short
Jacob
21.05.2024
500xxMxxPAzzzz - PERFECT cable gland metric long
Jacob
21.05.2024
K345-1xxx-zz - PERFECT metric with slotted sealing ring
Jacob
21.05.2024
Plugs
Aventics
13.07.2022
K102-1xxx-00-EX - PERFECT plus EMC-Ex-Cable gland
Jacob
21.05.2024
50.6xx PAzzzz - PERFECT cable gland metric
Jacob
21.05.2024
EMT-F - QUIXX membrane cable entries flame-retardant, EMT-F
WISKA
29.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表