您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Vapour barrier cap - SitaVent
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_vent_dampfsperrkappe.prj},{NB=Sita 171000 (300)},{PREVIEW=sita_vent_dampfsperrkappe.png},{ARTNR=171000},{LOGLEVEL=300},{DESC=SitaVent Dampfsperrkappe DN 100},{DN=100},{OD=110},{K=SitaVent Systemlüfter, SitaVent Sanierungslüfter},{MAT=EPDM},{F=Schwarz},{OF=Glatt},{D1=135},{D2=110},{H=42},{INFO=Link},{ARTNR1=171000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
H
Height
[mm]
SitaVent Vapour barrier c...
171000
SitaVent Vapour barrier c...
100
110
SitaVent system vent, Sit...
Ethulene-Propylene-Dien-M...
Black
Smooth
135
110
42
SitaVent Vapour barrier c...
171100
SitaVent Vapour barrier c...
150
160
SitaVent system vent, Sit...
Ethulene-Propylene-Dien-M...
Black
Smooth
185
160
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 120 - Protective caps
Elesa+Ganter
28.03.2024
18-3030 - Inch End Caps
IPS
03.02.2023
BN 1064 - Cover caps for hex socket screws, Polyethylene, grey
Bossard Catalog
31.10.2023
CAP - Abdeckkappe
Robotunits
23.02.2024
Infeed Cap for Guiding Rail FIFO (Set)
FATH
19.03.2024
Cover Cap for Wire Mesh Frame Profile
FATH
19.03.2024
25-2015, 25-2025, 25-2028, 40-2030, 40-2033, 40-2035, 40-2045, 40-2050, 20-...
80/20
09.11.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表