您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.198 - Four-arm handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Arm handwheels
VB.198
Powered by
CAD模型選擇
{elesa/general_catalogue/01/3_arm_handwheels/vb198/vb198.prj},{NB=Four-arm handwheels VB.198/170},{CODE=65001},{DESCRIPTION=VB.198/170},{DIM01=170},{DIM02=12},{DIM03=50},{DIM04=45},{DIM05=20},{DIM06=40},{DIM07=105},{WEIGHT=327}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
C
[Nm]
WEIGHT
Weight
[g]
Four-arm handwheels VB.19...
65001
VB.198/170
170
12
50
45
20
40
105
327
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表