您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.192-SST - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.192
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_192_combi/vc192s_inox.prj},{NB=Lobe knobs VC.192/40-SST-M8},{CODE=66346},{DESCRIPTION=VC.192/40-SST-M8},{DIM01=40},{DIM02=M8},{DIM03=27},{DIM04=21},{DIM05=12},{DIM06=13},{WEIGHT=30},{MA=8},{MB=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VC.192/30-SST-...
66226
VC.192/30-SST-M6
32
M6
23
19
11
12
18
Lobe knobs VC.192/40-SST-...
66346
VC.192/40-SST-M8
40
M8
27
21
12
13
30
Lobe knobs VC.192/50-SST-...
66476
VC.192/50-SST-M10
50
M10
33
25
14
17
50
Lobe knobs VC.192/60-SST-...
66556
VC.192/60-SST-M12
60
M12
37
27
17
20
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表