您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
VC-2502 - Vacuum Cups - Stud and Hole Mounted, W/ Bellows
Essentra Components
Material Handling
Lifting & Rigging
Vacuum Cups
Vacuum Cups - Stud and Hole Mounted, W/ Bellows
Powered by
CAD模型選擇
{essentra/l1_q00000000/l2_q02000000/l3_q02060000/p140255/vc-2502.prj},{NB=VC-2518},{PN=VC-2518},{AMERSID=1081287},{APACID=-},{EMEAID=-},{FITTING=10-32 M},{MATERIAL=Nitrile},{CUPDIAMETER=0.35},{H=0.59},{VACUUMHOLESIZE=0.20},{CAPACITYLBS=0.3},{N=4},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
CUPDIAMETER
Cup Diameter
[Inch]
H
H Cup Height
[Inch]
VACUUMHOLESIZE
Vacuum Hole Size
[Inch]
CAPACITYLBS
Capacity Lbs
ⁿ/ₐ
VC-2502
VC-2502
1081285
-
-
10-32 M
Nitrile
0.20
0.59
0.15
0.1
VC-2517
VC-2517
1081286
-
-
Cup Only
Nitrile
0.35
0.59
0.20
0.3
VC-2518
VC-2518
1081287
-
-
10-32 M
Nitrile
0.35
0.59
0.20
0.3
VC-2525
VC-2525
1081288
-
-
Cup Only
Nitrile
0.55
0.90
0.20
0.6
VC-2526
VC-2526
1081289
-
-
10-32 M
Nitrile
0.55
0.90
0.20
0.6
VC-2557
VC-2557
1081290
-
-
Cup Only
Nitrile
1.26
1.43
0.31
3.0
VC-2567
VC-2567
1081291
-
-
Cup Only
Nitrile
1.66
1.81
0.31
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表