您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.692-B - Lobe knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VC.692
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vc_692_combi/vc_692.prj},{NB=Lobe knobs VC.692/32 B-M8},{CODE=166223},{DESCRIPTION=VC.692/32 B-M8},{DIM01=32},{DIM02=M8},{DIM03=22.5},{DIM04=14},{DIM05=12.5},{DIM06=10},{WEIGHT=14},{DA=8.000},{DB=6.647}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Lobe knobs VC.692/25 B-M4
166111
VC.692/25 B-M4
25
M4
20.0
12
10.0
10
7
Lobe knobs VC.692/25 B-M5
166112
VC.692/25 B-M5
25
M5
20.0
12
10.0
10
7
Lobe knobs VC.692/25 B-M6
166113
VC.692/25 B-M6
25
M6
20.0
12
10.0
10
7
Lobe knobs VC.692/32 B-M5
166221
VC.692/32 B-M5
32
M5
22.5
14
12.5
10
15
Lobe knobs VC.692/32 B-M6
166222
VC.692/32 B-M6
32
M6
22.5
14
12.5
10
14
Lobe knobs VC.692/32 B-M8
166223
VC.692/32 B-M8
32
M8
22.5
14
12.5
10
14
Lobe knobs VC.692/40 B-M6
166341
VC.692/40 B-M6
40
M6
26.0
15
14.0
12
25
Lobe knobs VC.692/40 B-M8
166342
VC.692/40 B-M8
40
M8
26.0
15
14.0
13
23
Lobe knobs VC.692/50 B-M8
166471
VC.692/50 B-M8
50
M8
31.0
18
17.0
15
44
Lobe knobs VC.692/50 B-M1...
166472
VC.692/50 B-M10
50
M10
31.0
18
17.0
17
40
Lobe knobs VC.692/60 B-M1...
166551
VC.692/60 B-M10
60
M10
36.5
21
21.0
20
63
Lobe knobs VC.692/60 B-M1...
166552
VC.692/60 B-M12
60
M12
36.5
21
21.0
20
54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表