您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Vertical Mounting Kits
Hub City
Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/vertical_mounting_kits_asmtab.prj},{NB=0229-02963_AL},{MN=240},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{AS=1},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{BMR=242 or 245},{SBR=1.000},{Z=3.63},{A2=0.31},{B2=9.98},{B3=6.50},{C2=7.75},{C3=5.75},{D2=2.88},{D3=2.88},{E2=0.44},{BS=6.93800},{WTHK=0.18150},{WID=0.42000},{WOD=1.44000},{HEX=0.56250},{HH=0.25000},{HD1=5.000},{D=2.50000},{MT=2.97000},{HD2=2.875},{PPATH=vertical_mounting_kits_parts/vertical_mounting_kits_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Outer Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
ⁿ/ₐ
OT
Output Type
ⁿ/ₐ
BMR
Base Model Required
ⁿ/ₐ
SBR
Stock Bore Required
[Inch]
WTL
Shipping Wt. Lbs.
ⁿ/ₐ
T
[Inch]
T2
[Inch]
U
[Inch]
V
[Inch]
V1
[Inch]
W
[Inch]
X
[Inch]
Y
[Inch]
Y1
[Inch]
Z
[Inch]
A2
[Inch]
B2
[Inch]
B3
[Inch]
C2
[Inch]
C3
[Inch]
D2
[Inch]
D3
[Inch]
E2
[Inch]
0229-02957
0229-02957
180
N/A
N/A
N/A
N/A
N/A
180 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
182 or 185
1.000
7.2
4.50
5.19
.750/.749
2.78
2.00
1.87
3/16 X 3/32
1.66
1.79
3.19
0.25
7.00
4.75
5.00
4.00
2.13
2.00
0.44
0229-02960
0229-02960
210
N/A
N/A
N/A
N/A
N/A
210 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
212 or 215
1.000
9.9
5.00
5.50
.875/.874
2.94
2.25
1.99
3/16 X 3/32
1.79
1.73
3.25
0.31
7.68
4.75
5.25
4.00
2.13
2.00
0.44
0229-02963
0229-02963
240
N/A
N/A
N/A
N/A
N/A
240 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
242 or 245
1.000
12.9
5.63
6.13
1.000/.999
3.44
2.50
2.58
1/4 X 1/8
2.13
1.88
3.63
0.31
9.98
6.50
7.75
5.75
2.88
2.88
0.44
0229-02966
0229-02966
260
N/A
N/A
N/A
N/A
N/A
260 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
262 or 265
1.000
12.5
5.63
6.13
1.000/.999
3.38
2.50
2.58
1/4 X 1/8
2.13
1.88
3.63
0.31
8.88
6.75
6.75
5.75
2.88
2.88
0.44
0229-02969
0229-02969
320
N/A
N/A
N/A
N/A
N/A
320 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
322 or 325
1.438
17.3
6.38
7.00
1.250/1.249
3.78
2.75
2.31
1/4 X 1/8
2.06
2.06
4.25
0.31
10.48
7.25
7.75
6.25
3.25
3.13
0.56
0229-02972
0229-02972
380
N/A
N/A
N/A
N/A
N/A
380 Kit, Vertical Mount A...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
382 or 385
1.938
23.1
7.50
7.75
1.500/1.499
4.75
3.25
3.38
3/8 X 3/16
3.00
2.59
4.50
0.31
11.69
8.00
9.00
7.00
3.75
3.50
0.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Side Mounting Kits
Hub City
15.09.2021
Nema "C" Flange Adaptor Kits - Worm Gear Accessories
Hub City
15.09.2021
PT24207 - Powertorque Series
Hub City
15.09.2021
PT28407 - Powertorque Series
Hub City
15.09.2021
Hera35 - Hera
Hub City
15.09.2021
Model 800
Hub City
15.09.2021
Elbow, Aluminium acc. to EN 754/755, EN AW 5083-0, seamless, pressed, acc. ...
Huelsen
10.02.2021
Elbow, Copper-Nickel acc. to EN 1652, CuNi10Fe1Mn, welded, sim. to DIN 8609...
Huelsen
10.02.2021
Saddle, Copper-Nickel acc. to EN 12449, CuNi10Fe1,6Mn, seamless, sim. to DI...
Huelsen
10.02.2021
Model 1010
Hub City
15.09.2021
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, P...
Huelsen
10.02.2021
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 5754, Typ 13, P...
Huelsen
10.02.2021
Model 790
Hub City
15.09.2021
Loose Flange, Red Brass acc. to EN 1982, CuSn5ZN5Pb5-C, PN10, sim. to DIN 2...
Huelsen
10.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表