您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
VFH - SAE-flange clamp - flat
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Flange Halves / Flange Clamps
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_flange_halves_fl_clamps/sae_fl_flat_asmtab.prj},{NB=VFH-3006-CR3(H)},{NUM=3006},{PL=3000},{NDM=2},{CT=-CR3},{BOLT=N},{BOLTM=M12x35},{MBX=210},{BOLTU=1/2 x 1 1/2},{BOLTUX=1/2},{BOLTUY=1 1/2},{SPRE=N},{LODLEVEL=H},{AX=72.3},{BX=62.8},{CX=77.8},{DX=102},{EX=42.9},{FX=97},{HX=16},{IX=9.0},{LX=13.50},{MASSX=0.50},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_flange_flat/sae_fl_flat_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
I
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
VFH-3001-CR3
3000
1/2
-
350
31.0
24.3
38.1
54
17.5
46
13
6.2
8.75
0.15
73071990
VFH-3002-CR3
3000
3/4
-
350
38.9
32.2
47.6
65
22.3
52
14
6.2
10.75
0.17
73071990
VFH-3003-CR3
3000
1
-
320
45.3
38.5
52.4
70
26.2
59
16
7.5
10.75
0.22
73071990
VFH-3004-CR3
3000
1 1/4
-
280
51.6
43.7
58.7
79
30.2
73
16
7.5
12.00
0.30
73071990
VFH-3005-CR3
3000
1 1/2
-
210
61.1
50.8
69.9
94
35.7
83
16
7.5
13.50
0.45
73071990
VFH-3006-CR3
3000
2
-
210
72.3
62.8
77.8
102
42.9
97
16
9.0
13.50
0.50
73071990
VFH-6001-CR3
6000
1/2
-
420
32.5
24.6
40.5
56
18.2
48
16
7.2
8.75
0.16
73071990
VFH-6002-CR3
6000
3/4
-
420
42.0
32.5
50.8
71
23.8
60
20
8.2
10.75
0.35
73071990
VFH-6003-CR3
6000
1
-
420
48.4
38.8
57.2
81
27.8
70
25
9.0
13.00
0.53
73071990
VFH-6004-CR3
6000
1 1/4
-
420
54.8
44.5
66.6
95
31.8
78
27
9.8
14.75
0.80
73071990
VFH-6005-CR3
6000
1 1/2
-
420
64.3
51.6
79.3
113
36.5
95
30
12.0
17.00
1.35
73071990
VFH-6006-CR3
6000
2
-
420
80.2
67.6
96.8
133
44.5
114
37
12.0
21.00
2.10
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表