您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Tria2000
Created: 20.04.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tria2000
Vibration Damping Bell with nut tear-resistant Rubber
Tria2000
Mount Rubber
Powered by
CAD模型選擇
{tria2000/supporti_antivibranti/campana_con_dado_antistrappo.prj},{NB=27601244},{CODE=27601244},{DES=D.60 M12 con antistrappo},{WEIGHT=170},{A=60},{B=30},{D=12},{MXN=14x10},{M=14},{N=10},{CF=76+85},{CF1=76},{CF2=85},{G=50},{L=106},{S=2},{MES=NR/SBR},{DUR=60 SH +/- 5},{MAT=Zincato Bianco},{DI1=42},{DI2=27},{PROF=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WEIGHT
Load
[Kg]
A
[mm]
B
[mm]
D
[mm]
MXN
MxN
ⁿ/ₐ
CF
[mm]
G
[mm]
L
[mm]
S
[mm]
MES
Rubber
ⁿ/ₐ
DUR
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
276010
276010
D.60 M10 con antistrappo
170
60
30
10
14x10
76+85
50
106
2
NR/SBR
60 SH +/- 5
Zincato Bianco
27601244
27601244
D.60 M12 con antistrappo
170
60
30
12
14x10
76+85
50
106
2
NR/SBR
60 SH +/- 5
Zincato Bianco
279012
279012
D.92 M12 con antistrappo
580
92
45
12
14x10
107+114
70
144
3
NR/SBR
60 SH +/- 5
Zincato Bianco
2790166
2790166
D.92 M16 con antistrappo
580
92
45
16
14x10
107+114
70
144
3
NR/SBR
60 SH +/- 5
Zincato Bianco
26119166
26119166
D.119 M16 con antistrappo
580
119
49
16
20x16
156+180
95
200
4
NR/SBR
60 SH +/- 5
Zincato Bianco
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Vibration Damping Bell with nut Rubber
Tria2000
26.05.2023
Vibration Damping Bell with hole Rubber
Tria2000
26.05.2023
K0687 - Machine feet
KIPP USA
21.05.2024
MAE-MF-OABS-OVAL - Machine Mounts, not Failsafe, with oval Flange
MÄDLER
10.04.2024
AC2F - Antivibrante a campana
GAMM
05.05.2022
Modèle 35-231 - Support antivibratoire sans dispositif anti-déchirement - 2...
EMILE MAURIN - Eléments Standard Mécaniques
24.08.2020
ROCOP - Plastic Roller Conveyors - Length Selectable
Misumi
25.04.2022
Vibration Damping Mount Rubber FF
Tria2000
30.05.2024
GN148 - Levelling feet with vibration damping element, Type A, with two-hol...
Berger Tools
22.05.2023
AVC-6 - ELESA-Cable antivibration mounts
Elesa
26.09.2023
GN37 - Machine feet with central fastening hole, Type A, without rubber und...
Berger Tools
22.05.2023
Vibration Damping Mount Rubber MF
Tria2000
30.05.2024
VP-41 - Cup Mounts - 2 Hole Flange
Reid Supply
11.02.2022
GN 148 - Levelling feet with vibration damping element, Type A, with two-ho...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表