您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
VL Ø 16 - Extra light load
Royme
SPRINGS
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{royme/data/molle_per_stampi_1/molle_per_stampi_iso10243/vl/vl_16.prj},{NB=VL16-051(0)},{CODE=VL16-051},{DH=16.0},{DD=8.0},{LO=51},{RG=8.9},{SX=0.0},{S1=15.3},{F1=136},{S2=20.4},{F2=182},{S3=22.95},{F3=204},{SN=25.5},{FN=227},{SB=30.4},{BXH=3.05 x 1.5},{DE=15.5},{RG1=8.900},{DE1=15.500},{DDNUM=8.000},{B=3.050},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Deflessione per media-corta durata
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL16-025
VL16-025
16.0
8.0
25
20.2
0.000
25.000
7.5
152
10.0
202
11.25
227
12.5
253
14.0
3.05 x 1.5
VL16-032
VL16-032
16.0
8.0
32
16.0
0.000
32.000
9.6
154
12.8
205
14.4
230
16.0
256
18.7
3.05 x 1.5
VL16-038
VL16-038
16.0
8.0
38
12.3
0.000
38.000
11.4
140
15.2
187
17.1
210
19.0
234
22.0
3.05 x 1.5
VL16-044
VL16-044
16.0
8.0
44
10.6
0.000
44.000
13.2
140
17.6
187
19.8
210
22.0
233
26.1
3.05 x 1.5
VL16-051
VL16-051
16.0
8.0
51
8.9
0.000
51.000
15.3
136
20.4
182
22.95
204
25.5
227
30.4
3.05 x 1.5
VL16-064
VL16-064
16.0
8.0
64
7.0
0.000
64.000
19.2
134
25.6
179
28.8
202
32.0
224
38.8
3.05 x 1.5
VL16-076
VL16-076
16.0
8.0
76
5.8
0.000
76.000
22.8
132
30.4
176
34.2
198
38.0
220
46.4
3.05 x 1.5
VL16-089
VL16-089
16.0
8.0
89
4.8
0.000
89.000
26.7
128
35.6
171
40.05
192
44.5
214
54.2
3.05 x 1.5
VL16-102
VL16-102
16.0
8.0
102
4.1
0.000
102.000
30.6
125
40.8
167
45.9
188
51.0
209
62.4
3.05 x 1.5
VL16-115
VL16-115
16.0
8.0
115
3.9
0.000
115.000
34.5
135
46.0
179
51.75
202
57.5
224
70.6
3.05 x 1.5
VL16-305
VL16-305
16.0
8.0
305
1.5
0.000
305.000
91.5
137
122.0
183
137.25
206
152.5
229
190.2
3.05 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PS.01 - Shoulder-fitting bolts
Bordignon
09.01.2023
VL Ø 16 - Extra light load
Berger Tools
18.06.2020
LN05YW - Rectangular spring - Super compression spring · light green
HEFA
29.04.2024
SF Ø 25 - Extra light load
Royme
08.03.2023
MB - Blue spring-medium load ISO 10243
Rigon
28.05.2024
LAWY - Spring/gas spring-Rectangular spring Super large compression spring-...
SRD-FA
04.04.2023
OY - Stainless steel round wire spring (maximum compression 75%)
STAMPINGMASTERS
15.04.2024
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
YSWY - Rectangular spring · super compression spring (light green)
Yiheda 3D Electronic Gallery
09.05.2024
BS - Extra light load
Bordignon
04.01.2023
OR - Stainless steel round wire spring (maximum compression 60%)
STAMPINGMASTERS
15.04.2024
SL Ø 25 - Light load
Royme
08.03.2023
26000 - Compression springs ISO 10243, light load
norelem
30.05.2024
SN2520 - System compression spring (DIN ISO 10243)
STRACK
01.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表