您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
VPH-2610 - Metal Pull Handles - Female Right Angle
Essentra Components
Knobs, Handles & Grips
Handles
One-Piece Pull Handles
Metal One-Piece Pull Handles
Metal One-Piece Pull Handles - Rear Mounted
Metal Pull Handles - Female Right Angle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02010000/l4_n02010100/l5_n02010102/p131005/vph-2610.prj},{NB=VPH-2645},{PN=VPH-2645},{AMERSID=1089357},{APACID=-},{EMEAID=-},{MATERIAL=Aluminum - Black Anodized Finish},{A=0.31250000},{B=8.00000000},{C=1.50000000},{D=10-32},{E=0.37500000},{F=0.87500000},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material and Finish
ⁿ/ₐ
A
A Bar Diameter
[Inch]
B
B Length Center to Center
[Inch]
C
C Handle Height
[Inch]
D
D Internal Thread Size
ⁿ/ₐ
E
E Depth Size
[Inch]
F
F Bend Height
[Inch]
VPH-2610
VPH-2610
1089350
-
-
Aluminum - Black Anodized...
5/16
3
1 1/2
10-32
3/8
7/8
VPH-2615
VPH-2615
1089351
-
-
Aluminum - Black Anodized...
5/16
4
1 1/2
10-32
3/8
7/8
VPH-2620
VPH-2620
1089352
-
-
Aluminum - Black Anodized...
5/16
4 1/2
1 1/2
10-32
3/8
7/8
VPH-2625
VPH-2625
1089353
-
-
Aluminum - Black Anodized...
5/16
5
1 1/2
10-32
3/8
7/8
VPH-2635
VPH-2635
1089354
-
-
Aluminum - Black Anodized...
5/16
6
1 1/2
10-32
3/8
7/8
VPH-2640
VPH-2640
1089356
-
-
Aluminum - Black Anodized...
5/16
7
1 1/2
10-32
3/8
7/8
VPH-2645
VPH-2645
1089357
-
-
Aluminum - Black Anodized...
5/16
8
1 1/2
10-32
3/8
7/8
VPH-2655
VPH-2655
1108334
-
-
Aluminum - Black Anodized...
5/16
10
1 1/2
10-32
3/8
7/8
VPH-2660
VPH-2660
1089359
-
-
Stainless - Passivated, D...
5/16
3
1 1/2
10-32
3/8
7/8
VPH-2665
VPH-2665
1089360
-
-
Stainless - Passivated, D...
5/16
4
1 1/2
10-32
3/8
7/8
VPH-2670
VPH-2670
1089361
-
-
Stainless - Passivated, D...
5/16
4 1/2
1 1/2
10-32
3/8
7/8
VPH-2675
VPH-2675
1089362
-
-
Stainless - Passivated, D...
5/16
5
1 1/2
10-32
3/8
7/8
VPH-2685
VPH-2685
1089363
-
-
Stainless - Passivated, D...
5/16
6
1 1/2
10-32
3/8
7/8
VPH-2695
VPH-2695
1108356
-
-
Stainless - Passivated, D...
5/16
8
1 1/2
10-32
3/8
7/8
VPH-2705
VPH-2705
1089365
-
-
Stainless - Passivated, D...
5/16
10
1 1/2
10-32
3/8
7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表