您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VTR-B - Lock knobs
Elesa+Ganter
紧固旋钮
VTR.
VTR
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vtr_combi/vtr/vtr.prj},{NB=Lock knobs VTR.60-C9-B-M12-C3},{PARTNUMBER=84211-R-C3},{DESCRIPTION=VTR.60-C9-B-M12-C3},{DIM01=60},{DIM02=M12},{DIM03=41},{DIM04=22},{DIM05=22},{DIM06=18},{WEIGHT=32},{MA=12},{MB=10.106},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
重量
[g]
Lock knobs VTR.32-C9-B-M5...
83001-R-C3
VTR.32-C9-B-M5-C3
32
M5
26
14
16
10
7
Lock knobs VTR.32-C9-B-M6...
83011-R-C3
VTR.32-C9-B-M6-C3
32
M6
26
14
16
12
9
Lock knobs VTR.40-C9-B-M6...
83401-R-C3
VTR.40-C9-B-M6-C3
40
M6
30
16
17
12
11
Lock knobs VTR.40-C9-B-M8...
83411-R-C3
VTR.40-C9-B-M8-C3
40
M8
30
16
17
14
13
Lock knobs VTR.50-C9-B-M8...
83801-R-C3
VTR.50-C9-B-M8-C3
50
M8
35
19
19
14
18
Lock knobs VTR.50-C9-B-M1...
83811-R-C3
VTR.50-C9-B-M10-C3
50
M10
35
19
19
16
22
Lock knobs VTR.60-C9-B-M1...
84201-R-C3
VTR.60-C9-B-M10-C3
60
M10
41
22
22
16
30
Lock knobs VTR.60-C9-B-M1...
84211-R-C3
VTR.60-C9-B-M12-C3
60
M12
41
22
22
18
32
Lock knobs VTR.32-C2-B-M5...
83002-R-C3
VTR.32-C2-B-M5-C3
32
M5
26
14
16
10
7
Lock knobs VTR.32-C2-B-M6...
83012-R-C3
VTR.32-C2-B-M6-C3
32
M6
26
14
16
12
9
Lock knobs VTR.40-C2-B-M6...
83402-R-C3
VTR.40-C2-B-M6-C3
40
M6
30
16
17
12
11
Lock knobs VTR.40-C2-B-M8...
83412-R-C3
VTR.40-C2-B-M8-C3
40
M8
30
16
17
14
13
Lock knobs VTR.50-C2-B-M8...
83802-R-C3
VTR.50-C2-B-M8-C3
50
M8
35
19
19
14
18
Lock knobs VTR.50-C2-B-M1...
83812-R-C3
VTR.50-C2-B-M10-C3
50
M10
35
19
19
16
22
Lock knobs VTR.60-C2-B-M1...
84202-R-C3
VTR.60-C2-B-M10-C3
60
M10
41
22
22
16
30
Lock knobs VTR.60-C2-B-M1...
84212-R-C3
VTR.60-C2-B-M12-C3
60
M12
41
22
22
18
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表