您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBE-WA - 球阀
Festo
产品 (A - Z)
V
VZBE
Powered by
CAD模型選擇
{festo/parts/v/vzbe/vzbe_wa_asmtab.prj},{NB=8089048 VZBE-4-WA-63-T-2-F1012-V15V15},{TNR=8089048},{TYP=VZBE-4-WA-63-T-2-F1012-V15V15},{DN=100},{D=96.000},{D1=115.500},{D2=102.000},{D3=125.000},{D4=186.400},{D5=11.000},{D6=13.000},{L1=224.000},{L2=20.000},{L3=0.000},{B=216.000},{H=0.000},{H1=20.500},{H2=130.000},{SW1=130.000},{SW2=22.000},{CNSMASSEXACT=18.900},{V=2},{GTIN=4052568458027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
H1
[mm]
H2
[mm]
SW1
[mm]
SW2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8089038 VZBE-1/4-WA-63-T-...
8089038
VZBE-1/4-WA-63-T-2-F0304-...
8
11.600
14.500
36.000
42.000
38.000
5.500
5.500
65.000
10.000
0.000
40.000
0.000
7.500
35.300
19.000
9.000
0.400
4052568457921
8089039 VZBE-3/8-WA-63-T-...
8089039
VZBE-3/8-WA-63-T-2-F0304-...
10
12.500
18.000
36.000
42.000
38.000
5.500
5.500
65.000
10.000
0.000
40.000
0.000
7.500
35.300
23.000
9.000
0.400
4052568457938
8089040 VZBE-1/2-WA-63-T-...
8089040
VZBE-1/2-WA-63-T-2-F0304-...
15
15.000
22.000
36.000
42.000
44.000
5.500
5.500
65.000
10.000
0.000
47.000
0.000
7.100
36.400
26.000
9.000
0.500
4052568457945
8089041 VZBE-3/4-WA-63-T-...
8089041
VZBE-3/4-WA-63-T-2-F0304-...
20
20.000
27.500
36.000
42.000
52.000
5.500
5.500
75.000
13.000
0.000
52.000
0.000
7.300
39.500
32.000
9.000
0.700
4052568457952
8089042 VZBE-1-WA-63-T-2-...
8089042
VZBE-1-WA-63-T-2-F0405-V1...
25
25.000
34.000
42.000
50.000
60.500
5.500
7.000
85.000
13.000
0.000
58.000
0.000
11.000
49.000
38.000
11.000
1.000
4052568457969
8089043 VZBE-11/4-WA-63-T...
8089043
VZBE-11/4-WA-63-T-2-F0405...
32
32.000
43.000
42.000
50.000
74.000
5.500
7.000
101.000
13.000
0.000
70.000
0.000
11.500
54.200
48.000
11.000
1.600
4052568457976
8089044 VZBE-11/2-WA-63-T...
8089044
VZBE-11/2-WA-63-T-2-F0507...
40
38.000
49.000
50.000
70.000
86.000
7.000
9.000
112.000
13.000
0.000
78.000
0.000
12.400
64.600
55.000
14.000
2.400
4052568457983
8089045 VZBE-2-WA-63-T-2-...
8089045
VZBE-2-WA-63-T-2-F0507-V1...
50
50.000
61.500
50.000
70.000
102.500
7.000
9.000
130.000
16.000
0.000
91.000
0.000
13.600
72.500
67.000
14.000
3.500
4052568457990
8089046 VZBE-21/2-WA-63-T...
8089046
VZBE-21/2-WA-63-T-2-F0710...
65
63.000
74.000
70.000
102.000
129.000
9.000
11.000
162.000
16.000
0.000
114.000
0.000
16.300
92.000
85.000
17.000
6.500
4052568458003
8089047 VZBE-3-WA-63-T-2-...
8089047
VZBE-3-WA-63-T-2-F0710-V1...
80
76.000
90.000
70.000
102.000
146.500
9.000
11.000
188.000
16.000
0.000
170.000
0.000
16.300
100.000
100.000
17.000
9.400
4052568458010
8089048 VZBE-4-WA-63-T-2-...
8089048
VZBE-4-WA-63-T-2-F1012-V1...
100
96.000
115.500
102.000
125.000
186.400
11.000
13.000
224.000
20.000
0.000
216.000
0.000
20.500
130.000
130.000
22.000
18.900
4052568458027
8089055 VZBE-1/4-WA-63-T-...
8089055
VZBE-1/4-WA-63-T-2-F0304-...
8
11.600
14.500
36.000
42.000
38.000
5.500
5.500
65.000
10.000
114.500
40.000
61.000
7.500
35.300
19.000
9.000
0.500
4052568458034
8089056 VZBE-3/8-WA-63-T-...
8089056
VZBE-3/8-WA-63-T-2-F0304-...
10
12.500
18.000
36.000
42.000
38.000
5.500
5.500
65.000
10.000
114.500
40.000
61.000
7.500
35.300
23.000
9.000
0.500
4052568458041
8089057 VZBE-1/2-WA-63-T-...
8089057
VZBE-1/2-WA-63-T-2-F0304-...
15
15.000
22.000
36.000
42.000
44.000
5.500
5.500
65.000
10.000
114.500
47.000
62.700
7.100
36.400
26.000
9.000
0.600
4052568458058
8089058 VZBE-3/4-WA-63-T-...
8089058
VZBE-3/4-WA-63-T-2-F0304-...
20
20.000
27.500
36.000
42.000
52.000
5.500
5.500
75.000
13.000
14.500
52.000
65.100
7.300
39.500
32.000
9.000
0.700
4052568458065
8089059 VZBE-1-WA-63-T-2-...
8089059
VZBE-1-WA-63-T-2-F0405-M-...
25
25.000
34.000
42.000
50.000
60.500
5.500
7.000
85.000
13.000
140.000
58.000
76.500
11.000
49.000
38.000
11.000
1.100
4052568458072
8089060 VZBE-11/4-WA-63-T...
8089060
VZBE-11/4-WA-63-T-2-F0405...
32
32.000
43.000
42.000
50.000
74.000
5.500
7.000
101.000
13.000
140.000
70.000
82.000
11.500
54.200
48.000
11.000
1.700
4052568458089
8089061 VZBE-11/2-WA-63-T...
8089061
VZBE-11/2-WA-63-T-2-F0507...
40
38.000
49.000
50.000
70.000
86.000
7.000
9.000
112.000
13.000
172.000
78.000
102.000
12.400
64.600
55.000
14.000
2.600
4052568458096
8089062 VZBE-2-WA-63-T-2-...
8089062
VZBE-2-WA-63-T-2-F0507-M-...
50
50.000
61.500
50.000
70.000
102.500
7.000
9.000
130.000
16.000
172.000
91.000
110.100
13.600
72.500
67.000
14.000
3.700
4052568458102
8089063 VZBE-21/2-WA-63-T...
8089063
VZBE-21/2-WA-63-T-2-F0710...
65
63.000
74.000
70.000
102.000
129.000
9.000
11.000
162.000
16.000
340.000
114.000
127.300
16.300
92.000
85.000
17.000
7.400
4052568458119
8089064 VZBE-3-WA-63-T-2-...
8089064
VZBE-3-WA-63-T-2-F0710-M-...
80
76.000
90.000
70.000
102.000
146.500
9.000
11.000
188.000
16.000
340.000
170.000
136.300
16.300
100.000
100.000
17.000
10.300
4052568458126
8089065 VZBE-4-WA-63-T-2-...
8089065
VZBE-4-WA-63-T-2-F1012-M-...
100
96.000
115.500
102.000
125.000
186.400
11.000
13.000
224.000
20.000
340.000
216.000
168.000
20.500
130.000
130.000
22.000
19.900
4052568458133
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58171 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
VZBE - 球阀
Festo
30.08.2023
30 Series - 3-Piece Full Port Ball Valve
Milwaukee Valve
06.03.2024
I.RBIB - Flanged end ball valves 2 PIECES FLANGED END FULL BORE NP10/16 WP ...
FG INOX
16.02.2017
KH-A-S EO - Ball valve with SAE Flange adapter connection
Parker
29.02.2024
VZBA-WW - 球阀
Festo
30.08.2023
VZBC_P - 球阀
Festo
30.08.2023
VZBD - 球阀
Festo
30.08.2023
VZBF - 球阀
Festo
30.08.2023
VZBF_A - 球阀
Festo
30.08.2023
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
Modèle 58269 - 2 pieces ATEX flanged ball valve with ISO mounting pad - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
BOA R Straight Pattern - 免维护金属阀座止回阀
KSB
11.04.2024
VZPR - 球阀驱动单元
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表