您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
W300FRI-01 - Flanche-inch thread nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/w300fri_01.prj},{NB=W300FRI-01-1/2-10},{ARTNR=W300FRI-01-1/2-10},{INFO=INFO},{TR=1/2-10},{D1=1/2},{D1X=0.500},{P=10},{D2=1.125},{D3=1.88},{D4=1.50},{D5=0.24},{B1=1.38},{B2=0.50},{FT=627},{F=2508}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[Inch]
D2
Diameter
[Inch]
D3
Diameter
[Inch]
D4
Diameter
[Inch]
D5
Diameter
[Inch]
B1
Height
[Inch]
B2
Height
[Inch]
FT
Effective supporting surface
[mm^2]
F
Max. stat. F axial
[N]
W300FRI-01-1/4-16
W300FRI-01-1/4-16
1/4-16
1/4
0.500
1.00
0.75
0.13
0.50
0.20
111
444
W300FRI-01-3/8-20
W300FRI-01-3/8-20
3/8-20
3/8
1.000
1.63
1.31
0.20
1.00
0.38
354
1416
W300FRI-01-3/8-12
W300FRI-01-3/8-12
3/8-12
3/8
1.000
1.63
1.31
0.20
1.00
0.38
338
1352
W300FRI-01-3/8-10
W300FRI-01-3/8-10
3/8-10
3/8
1.000
1.63
1.31
0.20
1.00
0.38
329
1316
W300FRI-01-1/2-10
W300FRI-01-1/2-10
1/2-10
1/2
1.125
1.88
1.50
0.24
1.38
0.50
627
2508
W300FRI-01-5/8-8
W300FRI-01-5/8-8
5/8-8
5/8
1.125
1.88
1.50
0.24
1.38
0.50
784
3136
W300FRI-01-3/4-10
W300FRI-01-3/4-10
3/4-10
3/4
1.125
1.88
1.50
0.24
1.38
0.50
975
3900
W300FRI-01-3/4-6
W300FRI-01-3/4-6
3/4-6
3/4
1.125
1.88
1.50
0.24
1.38
0.50
929
3716
W300FRI-01-1-10
W300FRI-01-1-10
1-10
1
1.500
2.50
2.00
0.28
1.75
0.59
1323
5292
W300FRI-01-1-5
W300FRI-01-1-5
1-5
1
1.500
2.50
2.00
0.28
1.75
0.59
1254
5016
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iglidur® J350 - type S - Sleeve bearings, metric sizes
igus
30.01.2024
1252.3 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
Complete flange
Alfa Laval
14.12.2022
TMA - Trunnion mounting nut (plastic)
Helix Linear
20.10.2021
A180FLM - Lead screw nuts
igus
13.09.2022
BTK-V - Nut
THK CO.,LTD.
21.12.2023
HLR - Heavy load nut (round flanged)
Helix Linear
20.10.2021
JBT - Bushing For Locating Pins Round Flanged 3-Point Stopper Type
Misumi
03.06.2021
I.ABT_I - Lapped flanges ISO C-TYPE NP10 ALU AS13
FG INOX
16.02.2017
I.2PAS10 - Plain welding flanges 01A-TYPE NP 10 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2BT1016 - Flat flanges LAPPED FLANGES NP10/16 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.2PAS2540 - Plain welding flanges 01A-TYPE NP 25/40 Stainless steel 304L o...
FG INOX
16.02.2017
I.2PAS25 - Plain welding flanges 01A-TYPE NP 25 Stainless steel 304L or 316...
FG INOX
16.02.2017
R350FRI-01 - Flanche-inch thread nuts
igus
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表