您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W605POM - STAINLESS STEEL SMOOTH PRESSER WITH TIP IN PLASTIC
Boteco
BALL PLUNGERS
Powered by
CAD模型選擇
{boteco/pressori/w605pom.prj},{NB=W605.IND05POM},{SHA256=tiG+V3PP7Qx1SUZxpR3fhY7PAFoh1sDbdnE+GO5besI=},{INAME=w6052eind05pom},{NAME=w605.ind05pom},{NNCUSTOM=W605POM},{NTCUSTOM=STAINLESS STEEL SMOOTH PRESSER WITH TIP IN PLASTIC},{NBCUSTOM=W605.IND05POM},{LINACUSTOM=W605.IND05POM},{STEPFILE=W605.IND05.step},{PNGFILE=W605POM.png},{DWGFILE=W605.dwg},{CODE=W605.IND05POM},{MIS01=5},{MIS02=3.8},{MIS03=5.6},{MIS04=12.0},{MIS05=6.0},{MIS06=2.1},{MIS07=0.9},{MIS08=3.3},{MIS09=9.0},{MIS10=5},{MIS11=4.0},{MIS12=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
d±0,1
[mm]
MIS02
d2
[mm]
MIS03
d3
[mm]
MIS04
H
[mm]
MIS05
L
[mm]
MIS06
L1
[mm]
MIS07
L2
[mm]
MIS08
N1(N)
[N]
MIS09
N2(N)
[N]
MIS10
d1±0,05
[mm]
MIS11
Q
[mm]
MIS12
Weight
[g]
W605.IND04POM
W605.IND04POM
4
2.8
4.6
10.7
5.6
1.8
0.9
3.0
8.2
4
2.7
1.0
W605.IND05POM
W605.IND05POM
5
3.8
5.6
12.0
6.0
2.1
0.9
3.3
9.0
5
4.0
1.0
W605.IND06POM
W605.IND06POM
6
4.8
6.5
15.0
8.2
2.3
1.0
6.1
12.0
6
5.5
1.1
W605.IND08POM
W605.IND08POM
8
6.2
8.5
18.0
9.5
2.9
1.1
10.7
17.0
8
6.5
2.3
W605.IND10POM
W605.IND10POM
10
8.0
11.0
26.0
14.3
4.2
1.5
16.2
29.0
10
8.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W610 - SMOOTH PRESSER WITH DOUBLE BRASS BALL
Boteco
17.11.2021
W620 - SCREW TYPE STEEL SPRING BALL PLUNGER IN STAINLESS STEEL
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表