您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WC-305 - Swivel Plate Casters - Swivel w/Brake
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Swivel Plate Casters
Swivel Plate Casters - Swivel w/Brake
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030202/p100245/wc-305.prj},{NB=WC-308},{PN=WC-308},{AMERSID=1094722},{APACID=-},{EMEAID=-},{CASTERTYPE=Swivel with Total-Lock},{WHEELDIAMETERAND=6 x 2},{WHEELTYPE=Rubber on Aluminum},{LOADCAPACITY=410},{OVERALLHEIGHT=7 1/2 },{SWIVELRADIUS=4 7/8 },{WC303=S},{WC304=S},{WC305=S},{WC306=S},{WC307=S},{WC308=R},{WC309=S},{WC310=S},{WC311=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERAND
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
WC-305
WC-305
1094720
-
-
Swivel with Total-Lock
5 x 2
Rubber on Aluminum
350
6 1/2
4 1/8
WC-314
WC-314
1094725
-
-
Swivel with Total-Lock
5 x 2
Urethane on Aluminum
1,050
6 1/2
4 1/8
WC-323
WC-323
1094718
-
-
Swivel with Total-Lock
5 x 2
Phenolic
1,000
6 1/2
4 1/8
WC-308
WC-308
1094722
-
-
Swivel with Total-Lock
6 x 2
Rubber on Aluminum
410
7 1/2
4 7/8
WC-317
WC-317
1094726
-
-
Swivel with Total-Lock
6 x 2
Urethane on Aluminum
1,200
7 1/2
4 7/8
WC-326
WC-326
1094723
-
-
Swivel with Total-Lock
6 x 2
Phenolic
1,200
7 1/2
4 7/8
WC-311
WC-311
1094721
-
-
Swivel with Total-Lock
8 x 2
Rubber on Aluminum
500
9 1/2
6 1/8
WC-320
WC-320
1094719
-
-
Swivel with Total-Lock
8 x 2
Urethane on Aluminum
1,200
9 1/2
6 1/8
WC-329
WC-329
1094724
-
-
Swivel with Total-Lock
8 x 2
Phenolic
1,200
9 1/2
6 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表