您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
Wecock
ASOH
Wecock
Powered by
CAD模型選擇
{asoh/wecock/wecock_asmtab.prj},{NB=VW-7020 (OP)},{CNSORDERNO=VW-7020},{POH=OP},{SIZE1=3/4},{SIZE2=20A},{SD=12.5},{A=3/4},{D=3/4},{L=58},{H=50},{W=84},{MASS=270},{NDM=26.441},{VERS=4},{PPATH=assemblies/wecock_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SIZE1
[mm]
SIZE2
[mm]
SD
Ød
[mm]
A
Thread (Rc)
ⁿ/ₐ
D
Thread (Rc)
ⁿ/ₐ
L
[mm]
H
[mm]
W
[mm]
MASS
Mass
[g]
VW-7008
VW-7008
1/4
8A
5
1/4
1/4
40
36
63
70
VW-7010
VW-7010
3/8
10A
7
3/8
3/8
45
38
71
110
VW-7015
VW-7015
1/2
15A
9.2
1/2
1/2
57
48
83
180
VW-7020
VW-7020
3/4
20A
12.5
3/4
3/4
58
50
84
270
VW-7025
VW-7025
1
25A
15
1
1
71
56
101
440
VW-7032
VW-7032
1-1/4
32A
20
1-1/4
1-1/4
78
61
101
690
VW-7040
VW-7040
1-1/2
40A
25
1-1/2
1-1/2
83
69
127
890
VW-7050
VW-7050
2
50A
32
2
2
100
72
127
1470
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushings
ASOH
17.02.2017
MBRK, MBRKM - Ball Valves
Misumi
01.06.2021
Nipples
ASOH
17.02.2017
Ace joints - male screw
ASOH
17.02.2017
Plug - hexagon
ASOH
17.02.2017
Nipples - different diameter
ASOH
17.02.2017
Ring joints- union Tee, threaded branch
ASOH
17.02.2017
Union Tee - male screw
ASOH
17.02.2017
Y hose joints - open-ended
ASOH
17.02.2017
Elbows - female screw, different diameter
ASOH
17.02.2017
Ring elbows - open-ended
ASOH
17.02.2017
Hose joints - open-ended
ASOH
17.02.2017
Cross
ASOH
17.02.2017
Ring joints with lock nut
ASOH
17.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表