您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WEID E1WF-NPT - ATEX Ex d cable glands for single wire armoured cable, NPT
WISKA
ATEX Ex d cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/atex_d_kabelver_zubehoer/weid_e1wf_npt.prj},{NB=WEID.E1WF-16b/NPT1/2 50102064},{CNSORDERNO=50102064},{TYP=WEID.E1WF-16b/NPT1/2},{D=NPT 1/2\"},{NDM=21.336},{TL=82.0},{D1=12.0 - 15.1},{D1X=15.100},{D2=15.0 - 11.0},{D2X=11.000},{L=15.0},{SW1=25},{E1=27.0},{CNSMAT=brass nickel-plated},{SGE=IP67},{EX=Ex db / Ex eb / Ex tb},{BS=IECEx / ATEX},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
Cable diameter below cable shield
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA WEID.E1WF-16b/NPT1/...
50102064
WEID.E1WF-16b/NPT1/2
NPT 1/2"
82.0
12.0 - 15.1
15.0 - 11.0
15.0
25
27.0
brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1WF-20b/NPT1/...
50102076
WEID.E1WF-20b/NPT1/2
NPT 1/2"
89.0
16.0 - 19.5
8 - 15,1
15.0
31
33.0
brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WEID.E1WF - ATEX Ex d cable glands for single-wire armoured cables, WEID.E,...
WISKA
18.12.2023
WEID_E1XF-NPT - ATEX Ex d cable glands for wire braided/ steel tape armoure...
WISKA
18.12.2023
EXIOS - Ex e Armoured Cable Gland for all, Ex d, bright brass NPT
Hugro
23.12.2021
1241806 - RC-Z2446X
PHOENIX CONTACT
07.12.2023
ESKEZ-L-i - SPRINT ATEX cable glands with external strain relief, metric, l...
WISKA
18.12.2023
Female thread / HW-S-F - Socket
NITTO KOHKI
22.07.2022
ESKEZ-L-e - SPRINT ATEX cable glands with external strain relief, metric, l...
WISKA
18.12.2023
1604375 - RC-Z2229
PHOENIX CONTACT
07.12.2023
SRBE-CA3 - Limit switch box
Festo
29.04.2024
DW-AX-71X-M12-303 - Inductive Sensor
CONTRINEX
22.12.2023
IEC-Ex ATEX gland BNC-316 ISO, barrier, EPDM, Stainless steel AISI-316 - AT...
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表