您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
WHT - Hardened ejector sleeve
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/ejector_sleeve_wht.prj},{NB=WHT-04208060},{D3=4.2},{D3N=042},{D1=8},{D1N=08},{D2=14},{K=5},{D4=5.0},{LMIN=45},{L=60},{LT=[60,75,100,125,150,175,200,225,250,275,300,325]},{MATERIAL=1.2210},{DENSITY=7850},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D3
Hole diameter
[mm]
D1
Diameter
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D4
Hole diameter
[mm]
LMIN
Minimum length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Hardened ejector sleeve W...
1.5
3
6
3
1.9
35
1.2210
7850
Hardened ejector sleeve W...
1.6
3
6
3
2.0
35
1.2210
7850
Hardened ejector sleeve W...
2.0
4
8
3
2.4
35
1.2210
7850
Hardened ejector sleeve W...
2.2
4
8
3
2.5
35
1.2210
7850
Hardened ejector sleeve W...
2.5
5
10
3
3.0
45
1.2210
7850
Hardened ejector sleeve W...
2.7
5
10
3
3.0
45
1.2210
7850
Hardened ejector sleeve W...
3.0
5
10
3
3.3
45
1.2210
7850
Hardened ejector sleeve W...
3.2
5
10
3
3.5
45
1.2210
7850
Hardened ejector sleeve W...
3.5
5
10
3
4.0
45
1.2210
7850
Hardened ejector sleeve W...
3.5
6
12
5
4.0
45
1.2210
7850
Hardened ejector sleeve W...
3.7
6
12
5
4.0
45
1.2210
7850
Hardened ejector sleeve W...
4.0
6
12
5
4.5
45
1.2210
7850
Hardened ejector sleeve W...
4.0
8
14
5
4.3
45
1.2210
7850
Hardened ejector sleeve W...
4.2
8
14
5
5.0
45
1.2210
7850
Hardened ejector sleeve W...
5.0
8
14
5
5.3
45
1.2210
7850
Hardened ejector sleeve W...
5.2
8
14
5
5.5
45
1.2210
7850
Hardened ejector sleeve W...
5.5
8
14
5
6.0
45
1.2210
7850
Hardened ejector sleeve W...
6.0
10
16
5
6.3
45
1.2210
7850
Hardened ejector sleeve W...
6.2
10
16
5
6.5
45
1.2210
7850
Hardened ejector sleeve W...
6.5
10
16
5
8.0
45
1.2210
7850
Hardened ejector sleeve W...
7.0
10
16
5
8.0
45
1.2210
7850
Hardened ejector sleeve W...
8.0
12
20
7
10.0
45
1.2210
7850
Hardened ejector sleeve W...
8.2
12
20
7
10.0
45
1.2210
7850
Hardened ejector sleeve W...
8.5
12
20
7
10.0
45
1.2210
7850
Hardened ejector sleeve W...
10.0
14
22
7
10.5
45
1.2210
7850
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WH - Hardened ejector pin
PROPLASTICA
19.08.2021
TXE - Leader pin bushing
PROPLASTICA
19.08.2021
SLE - Leader pin
PROPLASTICA
19.08.2021
EM - Nitrided ejector pin
PROPLASTICA
19.08.2021
OH - Hardened step pin
PROPLASTICA
19.08.2021
TWA - Sprue bushing
PROPLASTICA
19.08.2021
EMT - Nitrided ejector sleeve
PROPLASTICA
19.08.2021
TWB - Sprue bushing
PROPLASTICA
19.08.2021
TPE - Leader pin bushing
PROPLASTICA
19.08.2021
OHP - Hardened flat ejector pin
PROPLASTICA
19.08.2021
PSM - Stripper bolt
PROPLASTICA
19.08.2021
TWD - Sprue bushing
PROPLASTICA
19.08.2021
TWC - Sprue bushing
PROPLASTICA
19.08.2021
ESM - Nitrided step pin
PROPLASTICA
19.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表