您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
日本語
한국어
中文
中文
QA認證資訊
目錄: LM Systems
Created: 10.04.2024
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
LM Systems
Wide Type SRS-WS/WM/WN
LM Systems
直线运动系统
LM滚动导轨
保持器型LM滚动导轨
球保持器型
LM滚动导轨SRS型
Powered by
CAD模型選擇
{linmotion/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_srs/com_typ_srs_ws_wm_wn.prj},{NB=SRS9WMSS-50LM_G10_0_Without_grease_nipple_0_0_0_0_1},{LX1=50.0},{ND=2.000},{LEND=2895.00},{LPORM=40.00},{LPORX=1000.00},{M=12.00},{W=30.00},{LTR=39.00},{B=21.00},{C=12.00},{H=2.00},{L1=27.00},{T=4.90},{K=9.10},{N=2.30},{W1=18.00},{W2=6.00},{W3=0.000},{M1=7.50},{F=30.00},{D1=3.50},{D2=6.00},{HM=4.50},{MAXL=1430.00},{GA=10.00},{H3=2.90},{ND100=3.000},{MN=SRS9WM},{INFO=Infotext},{INFO1=Infotext},{PPATH=srs_wm/srs_wm_asmtpl.prj},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=50.0},{ACCG=},{G=},{GX=10},{NR=},{POR=0},{GPJ=},{P1=0},{P2=0},{P3=0},{P4=0},{TH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MN
公称型号
ⁿ/ₐ
GX2
Length g
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
拼接数
ⁿ/ₐ
NOTE2
About Shape of Mounting hole (Note 2
ⁿ/ₐ
SRS5WMUU+50LM (G5g5, With...
SRS5WM
5.00
-
If you hope to avoid coll...
SRS5WNUU+50LM (G5g5, With...
SRS5WN
5.00
-
If you hope to avoid coll...
SRS7WSSS+50LM (G10g10, Wi...
SRS7WS
10.00
-
If you hope to avoid coll...
SRS7WMSS+50LM (G10g10, Wi...
SRS7WM
10.00
-
If you hope to avoid coll...
SRS7WNSS+50LM (G10g10, Wi...
SRS7WN
10.00
-
If you hope to avoid coll...
SRS9WSSS+50LM (G10g10, Wi...
SRS9WS
10.00
-
If you hope to avoid coll...
SRS9WMSS+50LM (G10g10, Wi...
SRS9WM
10.00
-
If you hope to avoid coll...
SRS9WNSS+80LM (G10g10, Wi...
SRS9WN
10.00
-
If you hope to avoid coll...
SRS12WSSS+70LM (G15g15, W...
SRS12WS
15.00
-
If you hope to avoid coll...
SRS12WMSS+70LM (G15g15, W...
SRS12WM
15.00
-
If you hope to avoid coll...
SRS12WNSS+70LM (G15g15, W...
SRS12WN
15.00
-
If you hope to avoid coll...
SRS15WSSS+110LM (G15g15, ...
SRS15WS
15.00
-
If you hope to avoid coll...
SRS15WMSS+110LM (G15g15, ...
SRS15WM
15.00
-
If you hope to avoid coll...
SRS15WNSS+110LM (G15g15, ...
SRS15WN
15.00
-
If you hope to avoid coll...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表