您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Cage-Sealded Type (NART...UUR/SG)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
C lube Roller Followerrs
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/c_lube_roller_followers/with_cage_sealded_type_asmtab.prj},{NB=NART10UUR/SG},{IDNR=},{STDR=10},{ORDER=NART10UUR/SG},{ORDER1=NART 10UUR/SG},{ORDERX=NART 10UUR},{MASS=64.5},{SD=10},{D=30},{B=15},{C=14},{SA=23.5},{FW=14.45},{DAR=3.0},{L=7.5},{ZEFF=10},{I=1},{RE=F},{RS=0.5},{DUR=15.65},{SDUR=19.25},{CUR=9.8},{T=25.0},{SD1IR=10.2},{C1IR=2.80},{CSL=1.6},{OH=2.0},{NH=1},{CR=8030},{COR=7540},{FMAX=7540},{PPATH=../non_separable_rf/with_cage_sealded_type_asmtpl.prj},{CSL1=0.625},{CSL2=0.64},{CSL3=123.50},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
STDR
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SA
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Allowable load
[N]
NART5UUR/SG
5
NART5UUR/SG
14.5
5
16
12
11
12.0
3650
3680
3680
NART6UUR/SG
6
NART6UUR/SG
20.5
6
19
12
11
14.0
4250
4740
4740
NART8UUR/SG
8
NART8UUR/SG
41.5
8
24
15
14
17.5
5640
5900
5900
NART10UUR/SG
10
NART10UUR/SG
64.5
10
30
15
14
23.5
8030
7540
7540
NART12UUR/SG
12
NART12UUR/SG
71.0
12
32
15
14
25.5
8580
8470
8470
NART15UUR/SG
15
NART15UUR/SG
102.0
15
35
19
18
29.0
13700
16400
16400
NART17UUR/SG
17
NART17UUR/SG
149.0
17
40
21
20
32.5
17600
21000
21000
NART20UUR/SG
20
NART20UUR/SG
250.0
20
47
25
24
38.0
23000
30700
30700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表