您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
with Inner Ring-with Two side Seals (NA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Machined Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/machined_type_nrb/metric_series/with_ir_with_two_side_seals_asmtab.prj},{NB=NA6909UU},{IDNR=},{STDRT=45},{ORDER=NA6909UU},{ORDER1=NA 6909UU},{MASS=520.0},{SD=45},{D=68},{C=40},{B=41},{SR=0.6},{FW=52},{SDAMIN=49.0},{SDAMAX=51.0},{DA=64.0},{DAR=4.50},{L=13.8},{ZEFF=27},{I=2},{RE=F},{RS=0.5},{PRL=18.100},{SDOG=67.000},{ROG=5.500},{COG=0},{OH=3.0},{NH=1},{DVR=57.4},{SDVR=53.8},{CVR=36.2},{T=57.7},{DSL=60.2},{CSL=1.6},{CR=66600},{C0R=127000},{IR=LRTZ 455241},{PPATH=with_ir_with_two_side_seals/with_ir_with_two_side_seals_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
inside diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
B
width of innerring
[mm]
SR
rs min
[mm]
FW
Inner Diameter
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
DA
da max
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
IR
Type of Inner Ring
ⁿ/ₐ
NA4900UU
10
NA4900UU
24.5
10
22
13
14
0.3
14
12.0
13.0
20.0
8080
8490
LRTZ 101414
NA4901UU
12
NA4901UU
27.5
12
24
13
14
0.3
16
14.0
15.0
22.0
8470
9320
LRTZ 121614
NA6901UU
12
NA6901UU
45.5
12
24
22
23
0.3
16
14.0
15.0
22.0
15500
20400
LRTZ 121623
NA4902UU
15
NA4902UU
36.0
15
28
13
14
0.3
20
17.0
19.0
26.0
9570
11600
LRTZ 152014
NA6902UU
15
NA6902UU
62.5
15
28
23
24
0.3
20
17.0
19.0
26.0
18500
27100
LRTZ 152024
NA4903UU
17
NA4903UU
39.5
17
30
13
14
0.3
22
19.0
21.0
28.0
10300
13100
LRTZ 172214
NA6903UU
17
NA6903UU
68.5
17
30
23
24
0.3
22
19.0
21.0
28.0
19800
30600
LRTZ 172224
NA4904UU
20
NA4904UU
78.5
20
37
17
18
0.3
25
22.0
24.0
35.0
18000
20500
LRTZ 202518
NA6904UU
20
NA6904UU
137.0
20
37
30
31
0.3
25
22.0
24.0
35.0
33000
44600
LRTZ 202531
NA49/22UU
22
NA49/22UU
87.5
22
39
17
18
0.3
28
24.0
27.0
37.0
18300
23700
LRTZ 222818
NA69/22UU
22
NA69/22UU
153.0
22
39
30
31
0.3
28
24.0
27.0
37.0
33800
52000
LRTZ 222831
NA4905UU
25
NA4905UU
92.5
25
42
17
18
0.3
30
27.0
29.0
40.0
20300
25100
LRTZ 253018
NA6905UU
25
NA6905UU
162.0
25
42
30
31
0.3
30
27.0
29.0
40.0
39200
58700
LRTZ 253031
NA49/28UU
28
NA49/28UU
101.0
28
45
17
18
0.3
32
30.0
31.0
43.0
21000
26800
LRTZ 283218
NA69/28UU
28
NA69/28UU
177.0
28
45
30
31
0.3
32
30.0
31.0
43.0
38900
59100
LRTZ 283231
NA4906UU
30
NA4906UU
106.0
30
47
17
18
0.3
35
32.0
34.0
45.0
21500
28400
LRTZ 303518
NA6906UU
30
NA6906UU
185.0
30
47
30
31
0.3
35
32.0
34.0
45.0
40100
63000
LRTZ 303531
NA49/32UU
32
NA49/32UU
167.0
32
52
20
21
0.6
40
36.0
39.0
48.0
29400
44200
LRTZ 324021
NA69/32UU
32
NA69/32UU
300.0
32
52
36
37
0.6
40
36.0
39.0
48.0
50300
88300
LRTZ 324037
NA4907UU
35
NA4907UU
179.0
35
55
20
21
0.6
42
39.0
41.0
51.0
30100
46300
LRTZ 354221
NA6907UU
35
NA6907UU
320.0
35
55
36
37
0.6
42
39.0
41.0
51.0
51600
92600
LRTZ 354237
NA4908UU
40
NA4908UU
245.0
40
62
22
23
0.6
48
44.0
47.0
58.0
37200
58400
LRTZ 404823
NA6908UU
40
NA6908UU
440.0
40
62
40
41
0.6
48
44.0
47.0
58.0
63700
117000
LRTZ 404841
NA4909UU
45
NA4909UU
290.0
45
68
22
23
0.6
52
49.0
51.0
64.0
38900
63400
LRTZ 455223
NA6909UU
45
NA6909UU
520.0
45
68
40
41
0.6
52
49.0
51.0
64.0
66600
127000
LRTZ 455241
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-with One side Seal (NA...U)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表