您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
With machined cages
Jtekt North America
Angular contact ball bearings
Angular contact ball bearings (matched pair)
Back-to-back DB
Powered by
CAD模型選擇
{jtekt/angular_contact_ball_bearings/acbb_matched_pair/back_to_back_db/back_back_db_mc_asmtab.prj},{NB=7016BDB FY},{DESIGNATION=7016BDBFY},{DESIGNATION2=7016BDB FY},{DESBASIC=7016BDB},{SERIES=AB},{TYPE=32},{SD=80},{D=125},{B=44},{ROLD=1},{CR=97.1},{CO=91.3},{CU=4.75},{NG=3500},{NO=4600},{SR=2.000},{SR1=1.000},{BD=13.490},{PCD=102.500},{ALF=40.000},{ALF1=0},{ALF2=0},{ID=95.800},{ID1=95.800},{OD=109.200},{GD1=115.570},{GD2=116.600},{ST=4-B},{NOB=20},{VS=1},{PPATH=back_back_db_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
7900CDB FY
7900CDBFY
10
22
12
0.3
0.1
6.10
3.05
0.120
42000
55000
7000BDB FY
7000BDBFY
10
26
16
0.3
0.1
9.40
4.35
0.220
20000
27000
7000DB FY
7000DBFY
10
26
16
0.3
0.1
10.1
4.65
0.240
27000
34000
7000CDB FY
7000CDBFY
10
26
16
0.3
0.1
10.7
4.95
0.250
37000
50000
7200BDB FY
7200BDBFY
10
30
18
0.6
0.3
8.70
4.05
0.210
18000
23000
7200DB FY
7200DBFY
10
30
18
0.6
0.3
9.50
4.40
0.230
23000
29000
7200CDB FY
7200CDBFY
10
30
18
0.6
0.3
10.2
4.70
0.240
32000
43000
7300DB FY
7300DBFY
10
35
22
0.6
0.3
17.3
7.55
0.590
21000
27000
7901CDB FY
7901CDBFY
12
24
12
0.3
0.1
6.45
3.45
0.140
37000
49000
7001BDB FY
7001BDBFY
12
28
16
0.3
0.1
10.1
5.05
0.260
18000
23000
7001DB FY
7001DBFY
12
28
16
0.3
0.1
11.0
5.45
0.280
23000
29000
7001CDB FY
7001CDBFY
12
28
16
0.3
0.1
11.8
5.85
0.300
32000
43000
7201BDB FY
7201BDBFY
12
32
20
0.6
0.3
14.0
6.80
0.480
16000
22000
7201DB FY
7201DBFY
12
32
20
0.6
0.3
15.1
7.25
0.560
22000
27000
7201CDB FY
7201CDBFY
12
32
20
0.6
0.3
16.0
7.70
0.600
30000
40000
7301DB FY
7301DBFY
12
37
24
1.0
0.6
20.7
9.20
0.720
20000
24000
7902CDB FY
7902CDBFY
15
28
14
0.3
0.1
9.65
5.30
0.210
31000
41000
7002BDB FY
7002BDBFY
15
32
18
0.3
0.1
11.3
6.30
0.320
15000
20000
7002DB FY
7002DBFY
15
32
18
0.3
0.1
12.4
6.85
0.350
20000
26000
7002CDB FY
7002CDBFY
15
32
18
0.3
0.1
13.4
7.40
0.380
28000
37000
7202BDB FY
7202BDBFY
15
35
22
0.6
0.3
15.1
7.85
0.520
14000
19000
7202DB FY
7202DBFY
15
35
22
0.6
0.3
16.4
8.55
0.600
19000
24000
7202CDB FY
7202CDBFY
15
35
22
0.6
0.3
17.6
9.15
0.680
26000
35000
7302DB FY
7302DBFY
15
42
26
1.0
0.6
25.4
12.9
0.990
16000
20000
7903CDB FY
7903CDBFY
17
30
14
0.3
0.1
10.1
5.90
0.240
28000
38000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表