您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
WN 300 - Nylon Plastic Adjustable Levers with Steel Components, Tapped Type Inch
JW Winco
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
WN 300
WN 300 B
Powered by
CAD模型選擇
{winco/2_0_clamping_parts/2_1/adjustable_hand_levers_tension_levers/wn300/wn300_mb/wn300_mb_inch_th.prj},{NB=Nylon Plastic Adjustable Lever WN 300-KT-45-1/4x20-GS},{PARTNUMBER=WN 300-KT-45-1/4x20-GS},{ITEMID=3TF33G},{L1=45},{INCH=3},{D1=1/4x20},{TH=UNC},{D1X=6.3500},{COLORVIS=Gray},{X=33},{D3=10.0},{D4=14.4},{H1=24.5},{H2=4.0},{H3=35.0},{H4=3.5},{T=9},{AF=3.1},{ABS1=2.000},{R1=3.000},{R2=4.000},{R3=2.000},{ABS2=10.000},{R4=2.000},{R5=2.000},{R6=4.000},{ABS3=15.000},{ABS4=10.000},{ABS5=4.000},{SW=3.000},{VERS=2},{WEIGHT=0.0140},{CTN=3926902500},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Tapped
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Nylon Plastic Adjustable ...
WN 300-KT-30-10x32-SW
30
10x32
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-10x32-OS
30
10x32
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-10x32-GS
30
10x32
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-10x24-SW
30
10x24
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-10x24-OS
30
10x24
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-10x24-GS
30
10x24
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-1/4x20-SW
30
1/4x20
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-1/4x20-OS
30
1/4x20
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-30-1/4x20-GS
30
1/4x20
10.0
12.5
24.5
4.0
30.5
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x32-SW
45
10x32
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x32-OS
45
10x32
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0180
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x32-GS
45
10x32
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0180
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x24-SW
45
10x24
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x24-OS
45
10x24
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0180
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-10x24-GS
45
10x24
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0180
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-1/4x20-SW
45
1/4x20
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0170
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-1/4x20-OS
45
1/4x20
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0140
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-45-1/4x20-GS
45
1/4x20
10.0
14.4
24.5
4.0
35.0
3.5
9
0.0140
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-1/4x20-SW
63
1/4x20
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0310
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-1/4x20-OS
63
1/4x20
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0350
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-1/4x20-GS
63
1/4x20
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0350
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-5/16x18-SW
63
5/16x18
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0310
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-5/16x18-OS
63
5/16x18
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0310
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-63-5/16x18-GS
63
5/16x18
13.5
19.2
31.0
6.5
45.0
4.0
11
0.0330
3926902500
YES
Nylon Plastic Adjustable ...
WN 300-KT-78-5/16x18-SW
78
5/16x18
16.0
21.8
36.0
8.0
55.0
4.0
14
0.0570
3926902500
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表