您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
WT-N2520
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Top Chains
Sprockets & Idler Wheels For Plastic Modular Chain
Sprockets for WT2520/BT8S chain
Powered by
CAD模型選擇
{tyc/top_chains/sprockets_idler_wheels_for_plastic_modular/sprockets_for_wt2520_bt8s_chain/wt_n2520.prj},{NB=WT-N2520-18T40S},{CNSORDERNO=WT-N2520-18T40S},{T=18},{DP=146.27},{DO=147},{DH=73},{BS=Square},{D=40.0},{W=-},{H=-},{AM=0.17},{M=Reinforced polyamide (black)},{VER=3},{DS=54.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
T
Teeth
ⁿ/ₐ
DP
Pitch Diameter
[mm]
DO
Outside Diameter
[mm]
DH
Hub Diameter
[mm]
BS
Bore Shape
ⁿ/ₐ
D
Bore Diameter
[mm]
W
Keyway
[mm]
H
Keyway
[mm]
AM
Approx. mass
[kg]
M
Material
ⁿ/ₐ
WT-N2520-18T40
WT-N2520-18T40
18
146.27
147
60
Round
40.0
12
43.3
0.15
Reinforced polyamide (bla...
WT-N2520-18T38S
WT-N2520-18T38S
18
146.27
147
73
Square
38.1
-
-
0.17
Reinforced polyamide (bla...
WT-N2520-18T40S
WT-N2520-18T40S
18
146.27
147
73
Square
40.0
-
-
0.17
Reinforced polyamide (bla...
WT-N2520-18T51S
WT-N2520-18T51S
18
146.27
147
87
Square
50.8
-
-
0.17
Reinforced polyamide (bla...
WT-N2520-18T60S
WT-N2520-18T60S
18
146.27
147
101
Square
60.0
-
-
0.17
Reinforced polyamide (bla...
WT-N2520-22T90S
WT-N2520-22T90S
22
178.48
179
142
Square
90.0
-
-
0.19
Reinforced polyamide (bla...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表