您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XAS - REAR HINGE HORIZONTAL MOUNTING
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xas_asmtab.prj},{NB=XAS/63},{CODE=XAS/63},{BORE=63},{A2=190},{M=75},{M4=81},{Q=9},{Q1=15},{R=50},{S=7.5},{T=14},{T1=12.5},{U1=52},{U2=35},{W2=2},{PPATH=xas_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
BORE
Bore
[mm]
A2
[mm]
M
[mm]
M4
[mm]
Q
ØQ
[mm]
Q1
ØQ1
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
U1
[mm]
U2
[mm]
W2
[mm]
XAS/32
XAS/32
32
142
45
54
7
11
32
6.5
8
6.5
38
18
3
XAS/40
XAS/40
40
160
52
63
7
11
36
6.5
10
8.5
41
22
2
XAS/50
XAS/50
50
170
65
71
9
15
45
7.5
12
10.5
50
30
3
XAS/63
XAS/63
63
190
75
81
9
15
50
7.5
14
12.5
52
35
2
XAS/80
XAS/80
80
210
95
101
11
18
63
10.0
14
11.5
66
40
7
XAS/100
XAS/100
100
230
115
123
11
18
71
10.0
17
14.5
76
50
5
XAS/125
XAS/125
125
275
140
141
14
20
90
15.0
20
17.0
94
60
10
XAS/160
XAS/160
160
315
180
182
14
20
115
19.0
25
21.0
118
88
9
XAS/200
XAS/200
200
335
220
182
18
26
135
20.0
30
26.0
122
90
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表