您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ZCL-1.0 - Spur Gears
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
ZCL
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/zcl/zcl_1_0.prj},{NB=Spur Gears ZCL-1.0-35},{CODE=550149},{DESCRIPTION=ZCL-1.0-35},{DIM01=1},{DIM02=35},{DIM03=35},{DIM04=37},{DIM05=25},{DIM06=8},{DIM06X=8},{DIM07=30},{DIM07X=30},{DIM08=-},{DIM08X=0},{DIM09=15},{DIM10=7.2},{WEIGHT=24},{VER=2},{DIMD=9}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
Module M
ⁿ/ₐ
DIM02
No. of teeth Z
ⁿ/ₐ
DIM03
Dp
[mm]
DIM04
D
[mm]
DIM05
L
[mm]
DIM06
d
[mm]
DIM07
d1
[mm]
DIM08
d2
[mm]
DIM09
l1
[mm]
DIM10
Max. torgue
[Nm]
WEIGHT
Weight
[g]
Spur Gears ZCL-1.0-10
550101
ZCL-1.0-10
1
10
10
12
25
-
-
-
15
2.0
2
Spur Gears ZCL-1.0-12
550103
ZCL-1.0-12
1
12
12
14
25
4
9
-
15
2.5
3
Spur Gears ZCL-1.0-14
550107
ZCL-1.0-14
1
14
14
16
25
4
10
-
15
2.9
4
Spur Gears ZCL-1.0-15
550109
ZCL-1.0-15
1
15
15
17
25
4
10
-
15
3.1
4
Spur Gears ZCL-1.0-16
550111
ZCL-1.0-16
1
16
16
18
25
5
13
-
15
3.3
5
Spur Gears ZCL-1.0-18
550115
ZCL-1.0-18
1
18
18
20
25
5
14
-
15
3.7
6
Spur Gears ZCL-1.0-20
550119
ZCL-1.0-20
1
20
20
22
25
5
16
-
15
4.1
8
Spur Gears ZCL-1.0-21
550121
ZCL-1.0-21
1
21
21
23
25
5
16
-
15
4.3
9
Spur Gears ZCL-1.0-22
550123
ZCL-1.0-22
1
22
22
24
25
5
18
-
15
4.5
9
Spur Gears ZCL-1.0-24
550127
ZCL-1.0-24
1
24
24
26
25
6
20
-
15
4.9
12
Spur Gears ZCL-1.0-25
550129
ZCL-1.0-25
1
25
25
27
25
6
20
-
15
5.1
12
Spur Gears ZCL-1.0-26
550131
ZCL-1.0-26
1
26
26
28
25
6
22
-
15
5.3
13
Spur Gears ZCL-1.0-27
550133
ZCL-1.0-27
1
27
27
29
25
6
22
-
15
5.5
15
Spur Gears ZCL-1.0-28
550135
ZCL-1.0-28
1
28
28
30
25
6
22
-
15
5.7
15
Spur Gears ZCL-1.0-30
550139
ZCL-1.0-30
1
30
30
32
25
6
25
-
15
6.1
18
Spur Gears ZCL-1.0-32
550143
ZCL-1.0-32
1
32
32
34
25
6
25
-
15
6.6
19
Spur Gears ZCL-1.0-33
550145
ZCL-1.0-33
1
33
33
35
25
6
25
-
15
6.8
20
Spur Gears ZCL-1.0-34
550147
ZCL-1.0-34
1
34
34
36
25
8
30
-
15
7.0
24
Spur Gears ZCL-1.0-35
550149
ZCL-1.0-35
1
35
35
37
25
8
30
-
15
7.2
24
Spur Gears ZCL-1.0-36
550151
ZCL-1.0-36
1
36
36
38
25
8
30
-
15
7.4
28
Spur Gears ZCL-1.0-38
550155
ZCL-1.0-38
1
38
38
40
25
8
30
-
15
7.8
28
Spur Gears ZCL-1.0-39
550157
ZCL-1.0-39
1
39
39
41
25
8
30
-
15
8.0
28
Spur Gears ZCL-1.0-40
550159
ZCL-1.0-40
1
40
40
42
25
8
30
-
15
8.2
29
Spur Gears ZCL-1.0-42
550163
ZCL-1.0-42
1
42
42
44
25
10
35
-
15
8.6
35
Spur Gears ZCL-1.0-44
550167
ZCL-1.0-44
1
44
44
46
25
10
35
-
15
9.0
36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表