您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
ZFG - SAE-Connector flange
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Adapter Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_adapter_flanges/sae_connector_flange.prj},{NB=ZFG-108-CR3(H)},{PL=3000},{NDM=2},{TYPX=108},{MAT=Steel},{CT=Chrom3 Beschichtet},{MBX=210},{SPRE=N},{LODLEVEL=H},{MASSX=3.00},{BX=51},{CX=77.8},{DX=105},{EX=42.9},{FX=95},{GX=50},{MX=12},{ZTN=73071990},{PDF=Download},{LINK=Webpage}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MAT
Material
ⁿ/ₐ
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
M
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
ZFG-080-CR3
3000
1/2
Steel
Chrome3 Coated
350
13
38.1
55
17.5
50.0
35
M 8
0.68
73071990
ZFG-100-CR3
3000
3/4
Steel
Chrome3 Coated
350
19
47.6
65
22.3
50.0
40
M 10
0.86
73071990
ZFG-102-CR3
3000
1
Steel
Chrome3 Coated
320
25
52.4
70
26.2
60.0
45
M 10
1.24
73071990
ZFG-104-CR3
3000
1 1/4
Steel
Chrome3 Coated
280
32
58.7
80
30.2
70.0
50
M 10
1.81
73071990
ZFG-106-CR3
3000
1 1/2
Steel
Chrome3 Coated
210
38
69.9
95
35.7
80.0
50
M 12
2.42
73071990
ZFG-108-CR3
3000
2
Steel
Chrome3 Coated
210
51
77.8
105
42.9
95.0
50
M 12
3.00
73071990
ZFG-401-CR3
6000
1/2
Steel
Chrome3 Coated
420
13
40.5
55
18.2
50.0
35
M 8
0.68
73071990
ZFG-402-CR3
6000
3/4
Steel
Chrome3 Coated
420
19
50.8
70
23.8
60.0
45
M 10
1.32
73071990
ZFG-403-CR3
6000
1
Steel
Chrome3 Coated
420
25
57.2
80
27.8
70.0
50
M 12
1.89
73071990
ZFG-404-CR3
6000
1 1/4
Steel
Chrome3 Coated
420
32
66.6
95
31.8
80.0
50
M 14
2.51
73071990
ZFG-405-CR3
6000
1 1/2
Steel
Chrome3 Coated
420
38
79.3
115
36.5
95.0
60
M 16
4.30
73071990
ZFG-406-CR3
6000
2
Steel
Chrome3 Coated
420
51
96.8
135
44.5
115.0
65
M 20
6.20
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表