您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
ZIP - ROHRflex corrugated all-plastic tubings
DKC
COSMEC
Plastic Systems
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/rohrflex/f_zip.prj},{NB=50ZIP-17N},{ART=0255.202.116},{CODE=50ZIP-17N},{AUS=black},{DES=Flexazip AD 21,2 Nero kit x MT 10},{AD=21.2},{IDAD=16.5 x 21.3},{BRS=40},{BRD=120},{PS=10},{GEW=0.060},{FI=16.5},{FA=21.3},{A=2.7},{B=2.3},{SMIN=0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
PS
Packing
[m]
GEW
Weight
[kg/m]
50ZIP-10N
50ZIP-10N
Black
Flexazip AD 13,0 Nero kit...
13.0
9.8 x 12.9
20
60
10
0.030
50ZIP-12N
50ZIP-12N
Black
Flexazip AD 15,8 Nero kit...
15.8
12.1 x 15.8
25
80
10
0.040
50ZIP-17N
50ZIP-17N
Black
Flexazip AD 21,2 Nero kit...
21.2
16.5 x 21.3
40
120
10
0.060
50ZIP-23N
50ZIP-23N
Black
Flexazip AD 28,5 Nero kit...
28.5
22.9 x 28.5
45
140
10
0.100
50ZIP-29N
50ZIP-29N
Black
Flexazip AD 34,5 Nero kit...
34.5
28.6 x 34.4
55
170
10
0.120
50ZIP-36N
50ZIP-36N
Black
Flexazip AD 42,5 Nero kit...
42.5
36.0 x 42.2
65
200
10
0.150
50ZIP-48N
50ZIP-48N
Black
Flexazip AD 54,5 Nero kit...
54.5
47.7 x 54.2
80
240
10
0.240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表