您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB6180-86 - 2型六角开槽螺母—A和B级
Chinese Manufacturers
金鼎紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/jinding/gb6180-86.prj},{NB=Nuts GB 6180 M12},{GUIGE=M12},{D=12.000},{P=1.500},{DA=13.000},{DAMAX=13.000},{DAMIN=12.000},{DE=0.000},{DEMAX=0.000},{DEMIN=0.000},{DW=16.600},{DWMIN=16.600},{E=20.030},{EMIN=20.030},{M=17.000},{MMAX=17.000},{MMIN=16.570},{M1=9.260},{M1MIN=9.260},{N=4.250},{NMIN=3.500},{NMAX=4.250},{S=18.000},{SMAX=18.000},{SMIN=17.730},{W=12.000},{WMAX=12.000},{WMIN=11.570},{KAIKOUXIAO=3.2¡Á22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DE
[mm]
DEMAX
[mm]
DEMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
N
[mm]
NMIN
[mm]
NMAX
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
W
[mm]
WMAX
[mm]
WMIN
[mm]
KAIKOUXIAO
The openings pin
[mm]
螺母 GB 6180 M5
M5
5.000
0.500
5.750
5.750
5.000
0.000
0.000
0.000
6.900
6.900
8.790
8.790
7.100
7.100
6.740
3.840
3.840
2.000
1.400
2.000
8.000
8.000
7.850
5.100
5.100
4.800
1.2¡Á12
螺母 GB 6180 M6
M6
6.000
0.750
6.750
6.750
6.000
0.000
0.000
0.000
8.900
8.900
11.050
11.050
8.200
8.200
7.840
4.320
4.320
2.600
2.000
2.600
10.000
10.000
9.780
5.700
5.700
5.400
1.6¡Á14
螺母 GB 6180 M8
M8
8.000
1.000
8.750
8.750
8.000
0.000
0.000
0.000
11.600
11.600
14.380
14.380
10.500
10.500
10.070
5.710
5.710
3.100
2.500
3.100
13.000
13.000
12.730
7.500
7.500
7.140
2¡Á16
螺母 GB 6180 M10
M10
10.000
1.250
10.800
10.800
10.000
0.000
0.000
0.000
14.600
14.600
17.770
17.770
13.300
13.300
12.870
7.150
7.150
3.400
2.800
3.400
16.000
16.000
15.730
9.300
9.300
8.940
2.5¡Á20
螺母 GB 6180 M12
M12
12.000
1.500
13.000
13.000
12.000
0.000
0.000
0.000
16.600
16.600
20.030
20.030
17.000
17.000
16.570
9.260
9.260
4.250
3.500
4.250
18.000
18.000
17.730
12.000
12.000
11.570
3.2¡Á22
螺母 GB 6180 M14
M14
14.000
1.500
15.100
15.100
14.000
0.000
0.000
0.000
19.600
19.600
23.350
23.350
19.100
19.100
18.580
10.700
10.700
4.250
3.500
4.250
21.000
21.000
20.670
14.100
14.100
13.670
3.2¡Á26
螺母 GB 6180 M16
M16
16.000
1.500
17.300
17.300
16.000
0.000
0.000
0.000
22.500
22.500
26.750
26.750
22.400
22.400
21.880
12.600
12.600
5.700
4.500
5.700
24.000
24.000
23.670
16.400
16.400
15.970
4¡Á28
螺母 GB 6180 M20
M20
20.000
2.000
21.600
21.600
20.000
28.000
28.000
27.160
27.700
27.700
32.950
32.950
26.300
26.300
25.460
15.200
15.200
5.700
4.500
5.700
30.000
30.000
29.160
20.300
20.300
19.460
4¡Á36
螺母 GB 6180 M24
M24
24.000
2.000
25.900
25.900
24.000
34.000
34.000
33.000
33.200
33.200
39.550
39.550
31.900
31.900
30.900
18.100
18.100
6.700
5.500
6.700
36.000
36.000
35.000
23.900
23.900
23.060
5¡Á40
螺母 GB 6180 M30
M30
30.000
2.000
32.400
32.400
30.000
42.000
42.000
41.000
42.700
42.700
50.850
50.850
37.600
37.600
36.600
21.800
21.800
8.500
7.000
8.500
46.000
46.000
45.000
28.600
28.600
27.760
6.3¡Á50
螺母 GB 6180 M36
M36
36.000
3.000
38.900
38.900
36.000
50.000
50.000
49.000
51.100
51.100
60.790
60.790
43.700
43.700
42.700
26.500
26.500
8.500
7.000
8.500
55.000
55.000
53.800
34.700
34.700
33.700
6.3¡Á65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
GB 32.3-88 - 六角头头部带孔螺栓 细牙 A和B级
Chinese Manufacturers
21.05.2014
GB 835-88 - 滚花平头螺钉
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
GB/T 4663-94 - 滚动轴承 推力圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
LSDM/LSDF - Stoppers for Ball Guides
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表