您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
00010002 - Brass(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/01002.prj},{NB=00-01-0002-0040-0550},{S=M 4},{L=55},{L1=4,5,6,8,10,12},{L2=8,10,12},{L3=4,5,6,8,10,12,15,16},{L4=5,6,8,10,12,14,15,16,18,20,25,30,35,40},{L5=6,8,10,12},{L6=6,8,10,12,14,15,16,18,20,25,30,35,40,45,50,55,60,65,70,75,80,85,90,95,100},{L7=8,10,12,14,15,16,18,20,25,30,35,40,45,50,65,70,75,80},{L8=10,12,14,15,16,18,20,25,30,35,40,45,50,60,70,75},{L9=16,20,25,30,35,40,45,50,55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-01-0002-0020-0040
M 2
4
00-01-0002-0020-0040
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0020-0050
M 2
5
00-01-0002-0020-0050
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0020-0060
M 2
6
00-01-0002-0020-0060
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0020-0080
M 2
8
00-01-0002-0020-0080
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0020-0100
M 2
10
00-01-0002-0020-0100
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0020-0120
M 2
12
00-01-0002-0020-0120
0.400
1
4.000
-0.4
1.200
-0.2
00-01-0002-0025-0080
M 2.5
8
00-01-0002-0025-0080
0.450
1
5.000
-0.4
1.450
-0.2
00-01-0002-0025-0100
M 2.5
10
00-01-0002-0025-0100
0.450
1
5.000
-0.4
1.450
-0.2
00-01-0002-0025-0120
M 2.5
12
00-01-0002-0025-0120
0.450
1
5.000
-0.4
1.450
-0.2
00-01-0002-0026-0040
M 2.6
4
00-01-0002-0026-0040
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0050
M 2.6
5
00-01-0002-0026-0050
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0060
M 2.6
6
00-01-0002-0026-0060
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0080
M 2.6
8
00-01-0002-0026-0080
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0100
M 2.6
10
00-01-0002-0026-0100
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0120
M 2.6
12
00-01-0002-0026-0120
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0150
M 2.6
15
00-01-0002-0026-0150
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0026-0160
M 2.6
16
00-01-0002-0026-0160
0.450
1
5.200
-0.4
1.500
-0.2
00-01-0002-0030-0050
M 3
5
00-01-0002-0030-0050
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0060
M 3
6
00-01-0002-0030-0060
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0080
M 3
8
00-01-0002-0030-0080
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0100
M 3
10
00-01-0002-0030-0100
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0120
M 3
12
00-01-0002-0030-0120
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0140
M 3
14
00-01-0002-0030-0140
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0150
M 3
15
00-01-0002-0030-0150
0.500
2
6.000
-0.5
1.750
-0.3
00-01-0002-0030-0160
M 3
16
00-01-0002-0030-0160
0.500
2
6.000
-0.5
1.750
-0.3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020001 - Stainless(+)Flat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0008000 - HLB Bearing Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N000120C - E-Lock Nut with flange (Small) (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000504 - Spring Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0021210 - E-Lock Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080690 - Tough Lock Nut (Flange) (8T)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L1 - Lead Lock Nut with flange
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002LA - Lead Lock Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000694 - Tough Lock Nut (Flange) (Details) (4T)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000720 - Ten-lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00012C0 - E-Lock Nut with cap
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000214 - U-Nut with cap (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000255 - Funiron Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002K4 - Flanged U-Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表