您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
002332 - FABA-BZ Façade building screw Self-tapping screw, Ø 6.3 mm, Sealing washer E22
REISSER
Roof & facade
Façade screws
Façade building screws
FABA-BZ-6,3
Powered by
CAD模型選擇
{reisser/roof202620facade/fae7ade20screws/fae7ade20building20screws/faba-bz-62c3/002332.prj},{NB=002332V020-0630902-1},{ARTNR=002332V020-0630902-1},{D=6,3},{L=90},{MAT=Stainless steel A2},{DRTYP=AF},{DRSIZE=3/8\"},{HEAD=Hexagon head},{SEAL=E22},{SEALTYP=Sealing washer},{SEALMAT=Stainless steel A2/EPDM},{AREASTEEL=25 - 80},{ROP=Open website},{LINKTOOPEN=https://portal.reisser-screws.com/---item-REISSER_EN_002332V020-0630902-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DRTYP
Drive type
ⁿ/ₐ
DRSIZE
Drive size
ⁿ/ₐ
HEAD
Head shape
ⁿ/ₐ
SEAL
Seal: Abbreviation
ⁿ/ₐ
SEALTYP
Seal: Type
ⁿ/ₐ
SEALMAT
Seal: Material
ⁿ/ₐ
AREASTEEL
Clamping area on steel
[mm]
002332V020-0632002-1
002332V020-0632002-1
6,3
200
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
135 - 190
002332V020-0631752-1
002332V020-0631752-1
6,3
175
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
110 - 165
002332V020-0631502-1
002332V020-0631502-1
6,3
150
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
85 - 140
002332V020-0631302-1
002332V020-0631302-1
6,3
130
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
65 - 120
002332V020-0631152-1
002332V020-0631152-1
6,3
115
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
50 - 105
002332V020-0631002-1
002332V020-0631002-1
6,3
100
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
35 - 90
002332V020-0630902-1
002332V020-0630902-1
6,3
90
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
25 - 80
002332V020-0630752-1
002332V020-0630752-1
6,3
75
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 65
002332V020-0630642-1
002332V020-0630642-1
6,3
64
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 54
002332V020-0630502-1
002332V020-0630502-1
6,3
50
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 40
002332V020-0630452-1
002332V020-0630452-1
6,3
45
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 35
002332V020-0630382-1
002332V020-0630382-1
6,3
38
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 28
002332V020-0630322-1
002332V020-0630322-1
6,3
32
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 22
002332V020-0630252-1
002332V020-0630252-1
6,3
25
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 15
002332V020-0630192-1
002332V020-0630192-1
6,3
19
Stainless steel A2
AF
3/8"
Hexagon head
E22
Sealing washer
Stainless steel A2/EPDM
1 - 9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 6029 - Sealing washers for building screws, 1.4301, plain
Bossard Catalog
31.10.2023
Modèle 62523 - Rondelle d'étanchéité avec joint EPDM - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
005289 - RP-K12 REFABO Plus Drilling screw, Ø 5.5 mm, Sealing washer E16
REISSER
22.06.2023
Model 62523 - SEALING WASHER WITH EPDM SEALING - STAINLESS STEEL A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
005235 - RP-TD REFABO Plus Drilling screw, Ø 6.0 mm, Sealing washer E16
REISSER
22.06.2023
Reference 62523 - EPDM WASHERS
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DAITA,DASITA - Locating Pin Type for Clamping Fixture Type-Internal Thread ...
SRD-FA
04.04.2023
BA13BA_BA13CC - Combined sealing washer· special type for screw head
HEFA
14.06.2024
BA14BA - Combined sealing washer - special for threaded part
HEFA
14.06.2024
RDE-Bhuss - Sealing washer EPDM blue - Hygienic Usit®
HPC
17.02.2022
SWS - Sealing Washer
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SH-SGSW, SL-SGSWF, SH-SGSWF - Precision Cleaning Seal Washers - Bolt Head F...
Misumi
11.10.2023
Sealing washer - Sealing wassher
SKF
02.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表