您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000305000 - Rod end with screw
SToxxparts
01 Standard parts according to DIN
01000305000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000305000/01000305000.prj},{NB=01000305036},{ARTNR=01000305036},{FORM=WH (Bronzelagerschale- PTFE-Einlage / Stahlinnenring)},{D1=20},{D2=M20x1.5},{B1=25},{B2=18},{D3=24.3},{D4=50},{L1=78},{L2=103},{L3=47},{W=14},{MAT=Edelstahlgehäuse (1.4057), poliert},{GEW=351},{INFO=https://api.meleven.de/out/SToxxparts/e7.24.cf.010003050009.pdf},{PREVIEW=01000305000.png},{DEFAULTSORTATTR=1063961}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
FORM
ⁿ/ₐ
D1
H7
[mm]
D2
(L= Left-hand thread)
[mm]
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
(Tilt angle)
[°]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000305001
01000305001
WK (Edelstahllagerschale-...
10
M10L
14
10.5
12.9
28
48
62
29
13
Edelstahlgehäuse (1.4057)...
60
01000305002
01000305002
WK (Edelstahllagerschale-...
10
M10
14
10.5
12.9
28
48
62
29
13
Edelstahlgehäuse (1.4057)...
61
01000305003
01000305003
WK (Edelstahllagerschale-...
12
M12L
16
12
15.4
32
54
70
33
13
Edelstahlgehäuse (1.4057)...
94
01000305004
01000305004
WK (Edelstahllagerschale-...
12
M12
16
12
15.4
32
54
70
33
13
Edelstahlgehäuse (1.4057)...
94
01000305005
01000305005
WK (Edelstahllagerschale-...
14
M14L
19
13.5
16.8
36
60
78
38
16
Edelstahlgehäuse (1.4057)...
133
01000305006
01000305006
WK (Edelstahllagerschale-...
14
M14
19
13.5
16.8
36
60
78
38
16
Edelstahlgehäuse (1.4057)...
133
01000305007
01000305007
WK (Edelstahllagerschale-...
16
M16L
21
15
19.3
42
66
87
40
15
Edelstahlgehäuse (1.4057)...
201
01000305008
01000305008
WK (Edelstahllagerschale-...
16
M16
21
15
19.3
42
66
87
40
15
Edelstahlgehäuse (1.4057)...
199
01000305009
01000305009
WK (Edelstahllagerschale-...
18
M18x1.5L
23
16.5
21.8
46
72
95
44
15
Edelstahlgehäuse (1.4057)...
267
01000305010
01000305010
WK (Edelstahllagerschale-...
18
M18x1.5
23
16.5
21.8
46
72
95
44
15
Edelstahlgehäuse (1.4057)...
254
01000305011
01000305011
WK (Edelstahllagerschale-...
20
M20x1.5L
25
18
24.3
50
78
103
47
14
Edelstahlgehäuse (1.4057)...
348
01000305012
01000305012
WK (Edelstahllagerschale-...
20
M20x1.5
25
18
24.3
50
78
103
47
14
Edelstahlgehäuse (1.4057)...
345
01000305013
01000305013
WK (Edelstahllagerschale-...
22
M22x1.5L
28
20
25.8
54
84
111
51
15
Edelstahlgehäuse (1.4057)...
453
01000305014
01000305014
WK (Edelstahllagerschale-...
22
M22x1.5
28
20
25.8
54
84
111
51
15
Edelstahlgehäuse (1.4057)...
458
01000305015
01000305015
WK (Edelstahllagerschale-...
25
M24x2L
31
22
29.6
60
94
124
58
15
Edelstahlgehäuse (1.4057)...
625
01000305016
01000305016
WK (Edelstahllagerschale-...
25
M24x2
31
22
29.6
60
94
124
58
15
Edelstahlgehäuse (1.4057)...
500
01000305017
01000305017
WK (Edelstahllagerschale-...
30
M30x2L
37
25
34.8
70
110
145
71
17
Edelstahlgehäuse (1.4057)...
625
01000305018
01000305018
WK (Edelstahllagerschale-...
30
M30x2
37
25
34.8
70
110
145
71
17
Edelstahlgehäuse (1.4057)...
1030
01000305019
01000305019
WK (Edelstahllagerschale-...
5
M5L
8
6
7.7
18
33
42
20
13
Edelstahlgehäuse (1.4057)...
14
01000305020
01000305020
WK (Edelstahllagerschale-...
5
M5
8
6
7.7
18
33
42
20
13
Edelstahlgehäuse (1.4057)...
14
01000305021
01000305021
WK (Edelstahllagerschale-...
6
M6L
9
6.75
8.9
20
36
46
22
13
Edelstahlgehäuse (1.4057)...
19
01000305022
01000305022
WK (Edelstahllagerschale-...
6
M6
9
6.75
8.9
20
36
46
22
13
Edelstahlgehäuse (1.4057)...
19
01000305023
01000305023
WK (Edelstahllagerschale-...
8
M8L
12
9
10.4
24
42
54
25
14
Edelstahlgehäuse (1.4057)...
37
01000305024
01000305024
WK (Edelstahllagerschale-...
8
M8
12
9
10.4
24
42
54
25
14
Edelstahlgehäuse (1.4057)...
38
01000305025
01000305025
WH (Bronzelagerschale- PT...
10
M10L
14
10.5
12.9
28
48
62
29
13
Edelstahlgehäuse (1.4057)...
62
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MB Y - Y Type Double Knuckle Joint
SMC
28.09.2023
B0451 - Rod ends with plain bearing external thread, narrow version DIN ISO...
Blohm
03.06.2024
BN 2074 - Round coupling nuts with full internal thread, steel, zinc plated...
Bossard Catalog
31.10.2023
GALSW, GALXSW, GALOW
Fluro
20.09.2021
07221 - Turnbuckle nuts steel tube, closed form DIN 1478
norelem
30.05.2024
CMM - Male rod end bearing DIN ISO 12240-4 - Steel / self-lubricating bronz...
HPC
03.08.2023
GARSW, GARSW..R, GARSW..RR, GARSW..RR.316, GARSW..NIRO
Fluro
20.09.2021
GKI - Hydraulic Swivel Head
Heiss
15.09.2017
BN 205 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; ...
Bossard Catalog
31.10.2023
01000346000 - Rod end with screw
SToxxparts
31.05.2022
GN 648.2 N - Ball joints with threaded stud, Type N
Elesa+Ganter
21.06.2024
B0549 - Rod ends with plain bearing, external thread, steel, DIN ISO 12240-...
Blohm
03.06.2024
B0555 - Gelenkköpfe mit Gleitlagerung Außengewinde, Stahl, DIN ISO 12240-1 ...
Blohm
03.06.2024
BN 20536 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Du...
Bossard Catalog
30.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表