您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MC31 - Swivelling Fitting with double banjo ring
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc31_swivelling_fitting_with_double_banjo_ring.prj},{NB=02210041},{NAME=02210041},{CODE=02210041},{TYPE=MC31 08 18},{MAT=Brass Nickel Plated},{VAR_E_TUBO=8},{VAR_I_TUBO=6},{D1=G1/8},{D2=14},{D2IN=.551},{D3=14},{D3IN=.551},{L1=5},{L1IN=.197},{L2=25},{L2IN=.984},{L3=16,5},{L3IN=.650},{L4=25,5},{L4IN=1.004},{CH1=14},{CH2=4},{G=41,2},{OZ=1.453},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=18},{WPP=261},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02210041},{NNCUSTOM=MC31},{NTCUSTOM=Swivelling Fitting with double banjo ring},{LINACUSTOM=02210041},{STEPFILE=02210041},{PNGFILE=MC31},{DWGFILE=MC31},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02210031
02210031
02210031
MC31 06 18
Brass Nickel Plated
6
4
G1/8
13
.512
14
.551
5
.197
25
.984
16,5
.650
25,5
1.004
12
4
39,2
1.383
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02210032
02210032
02210032
MC31 06 14
Brass Nickel Plated
6
4
G1/4
16
.630
18
.709
6,5
.256
26,5
1.043
18,5
.728
29
1.142
12
5
52,9
1.866
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02210041
02210041
02210041
MC31 08 18
Brass Nickel Plated
8
6
G1/8
14
.551
14
.551
5
.197
25
.984
16,5
.650
25,5
1.004
14
4
41,2
1.453
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02210042
02210042
02210042
MC31 08 14
Brass Nickel Plated
8
6
G1/4
16
.630
18
.709
6,5
.256
27,5
1.083
18,5
.728
29
1.142
14
5
56
1.975
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02210052
02210052
02210052
MC31 10 14
Brass Nickel Plated
10
8
G1/4
16
.630
18
.709
6,5
.256
28,5
1.122
18,5
.728
29
1.142
16
5
64
2.258
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02210053
02210053
02210053
MC31 10 38
Brass Nickel Plated
10
8
G3/8
20
.787
22
.866
7
.276
30,5
1.201
22
.866
32,5
1.280
16
8
84,6
2.984
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表