您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MC34 - Swivelling elbow
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc34_swivelling_elbow.prj},{NB=02240031},{NAME=02240031},{CODE=02240031},{TYPE=MC34 06 18},{MAT=Brass Nickel Plated},{VAR_E_TUBO=6},{VAR_I_TUBO=4},{D1=G1/8},{L1=4,4},{L1IN=.173},{L2=25},{L2IN=.984},{L3=15,2},{L3IN=.598},{L4=27},{L4IN=1.063},{CH1=12},{CH2=14},{G=32,5},{OZ=1.146},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=18},{WPP=261},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02240031},{NNCUSTOM=MC34},{NTCUSTOM=Swivelling Elbow},{LINACUSTOM=02240031},{STEPFILE=02240031},{PNGFILE=MC34},{DWGFILE=MC34},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02240010
02240010
02240010
MC34 04 M5
Brass Nickel Plated
4
2,5
M5x0,8
4,1
.161
19
.748
9,8
.386
18,5
.728
7
8
10,4
.367
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240011
02240011
02240011
MC34 04 18
Brass Nickel Plated
4
2,5
G1/8
4,4
.173
21,5
.846
15,2
.598
27
1.063
7
14
27,5
.970
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240020
02240020
02240020
MC34 05 M5
Brass Nickel Plated
5
3
M5x0,8
4,1
.161
20
.787
9,8
.386
18,5
.728
8
8
10
.353
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240021
02240021
02240021
MC34 05 18
Brass Nickel Plated
5
3
G1/8
4,4
.173
23
.906
15,2
.598
27
1.063
8
14
27
.952
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240030
02240030
02240030
MC34 06 M5
Brass Nickel Plated
6
4
M5x0,8
4,1
.161
20
.787
9,8
.386
18,5
.728
9
8
10,8
.381
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240031
02240031
02240031
MC34 06 18
Brass Nickel Plated
6
4
G1/8
4,4
.173
25
.984
15,2
.598
27
1.063
12
14
32,5
1.146
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240032
02240032
02240032
MC34 06 14
Brass Nickel Plated
6
4
G1/4
5,9
.232
26,5
1.043
17,2
.677
31,5
1.240
12
17
52,4
1.848
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240041
02240041
02240041
MC34 08 18
Brass Nickel Plated
8
6
G1/8
4,4
.173
25
.984
15,2
.598
27
1.063
14
14
33,6
1.185
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240042
02240042
02240042
MC34 08 14
Brass Nickel Plated
8
6
G1/4
5,9
.232
27,5
1.083
17,2
.677
31,5
1.240
14
17
54,6
1.926
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240043
02240043
02240043
MC34 08 38
Brass Nickel Plated
8
6
G3/8
6,4
.252
29,5
1.161
20,7
.815
36
1.417
14
20
83,4
2.942
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240052
02240052
02240052
MC34 10 14
Brass Nickel Plated
10
8
G1/4
5,9
.232
28,5
1.122
17,2
.677
31,5
1.240
16
17
56,7
2.000
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02240053
02240053
02240053
MC34 10 38
Brass Nickel Plated
10
8
G3/8
6,4
.252
30,5
1.201
20,7
.815
36
1.417
16
20
86,2
3.041
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表